Frontplate, halogen-free,nat.anod. G3501LAN
EAN
4012740841863
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeClamping
Configuration
-
kind of product (pre-cut lid for dado trunking)Kanalsteckdose 2-fach
Dimensions
-
Length150 mm
-
width of opening0 mm
-
Height of opening0 mm
-
Diameter of opening45 mm
Cover, door
-
Lid mountingInternal
-
Lid width80 mm
-
Shape of cover for wall ductPlain
Materials
-
Colouraluminium
-
MaterialPC-ABS
-
Material groupplastic
Installation, mounting
-
Assemblymodular
Equipment
-
Number of outlets (pre-cut lid for dado trunking)1
temperatur
-
Ambient temperature-30…90 °C