![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Frontplate modular socket outlet 2gang G35007035
EAN
4012740841801
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeClamping
Configuration
-
kind of product (pre-cut lid for dado trunking)Kanalsteckdose 2-fach
-
Module2 Gang
Compatibility
-
Product compatibilityBR70100
Dimensions
-
Length150 mm
-
width of opening0 mm
-
Height of opening0 mm
-
Diameter of opening45 mm
Cover, door
-
Lid mountingInternal
-
Lid width80 mm
-
Shape of cover for wall ductPlain
Materials
-
Colourlight grey
-
RAL colourRAL 7035 - Light grey
-
MaterialPVC
-
Material groupplastic
-
Type of surface treatmentOther
Installation, mounting
-
Assemblymodular
Equipment
-
Number of outlets (pre-cut lid for dado trunking)1
temperatur
-
Ambient temperature-5…65 °C