Input connector, 3 poles G4703

EAN
4012740849562
Packaging
25 PCEs

Technical properties

Architecture
  • Number of poles
    3 P
  • Type of pole
    L PE N
Configuration
  • Module
    Buchse (Jack)
Main electrical features
  • Nominal voltage
    230 V
Voltage
  • Rated surge voltage
    4 kV
Electric current
  • Rated current
    25 A
Dimensions
  • Length
    76 mm
  • Height
    15 mm
  • Width
    34.6 mm
Power
  • Fire load
    0.117 kWh
Resistance
  • Continuity resistor
    1 mΩ
Cover, door
  • Interlockable
    No
Materials
  • Colour
    black
  • Colour coding / contact insert
    black
  • Material group
    mixed material
  • Type of surface treatment
    Tinned
Connection
  • Connection cross section (solid-core)
    0.5 ; 4 mm²
  • Connection cross section (fine-strand)
    0.5 ; 4 mm²
Cable
  • Cable diameter
    11 mm
Equipment
  • Contact Material
    Copper
  • Mechanical coding
    Yes
Standards
  • European directive RoHs
    voluntary compliance
Safety
  • Degree of contamination
    3
  • Protection index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Locking mechanism
    None