Connection 2000mm, Schuko-angle-plug • G4731 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Cable manage­ment
  • Office trunking
  • Multi outlet blocs NR
  • Multi outlet modules for the desk
  • Cables and connectors
  • G4731

Connection 2000mm, Schuko-angle-plug/socket

G4731

Image  G4731 of the product Hager Africa | Hager Africa
  • Cable manage­ment

Connection 2000mm, Schuko-angle-plug/socket G4731

EAN
4012740880589
Packaging
20 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Connec­tion system
    Wago Winsta
Connectivity
  • Number of wires
    3
Elec­tric current
  • Rated current
    16 A
Dimen­sions
  • Length
    2000 mm
Length
  • Total length
    2 m
Power
  • Fire load
    1.531 kWh
Resist­ance
  • Continuity resistor
    1000 µΩ
Mater­ials
  • Colour coding / contact insert
    black
  • Colour housing
    black  
  • Colour outer sheath
    Black
  • Material group
    other
Connec­tion
  • Cross section connec­tion cable
    1.5 mm²
Cable
  • Wire cross-sec­tion
    1.5 mm²
  • Cable permanent temper­at­ure-res­istant to
    70 °C
  • Cable diameter
    11 mm
  • Conductor cross-sec­tion
    1.5 mm²
Equip­ment
  • Type side 1
    Bus
  • Mech­an­ical coding
    Yes
Stand­ards
  • European directive RoHs
    volun­tary compli­ance
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
temper­atur
  • Insu­lating piece permanent temper­at­ure-res­istant
    105 °C

Downloads

  • Product image

    Image G4731  | Hager Africa

    Product Image G4731

  • RoHS report

    Image Pollutant guidelines for G4731  | Hager Africa

    Pollutant guidelines for G4731

    REACH declaration G4731 (english)

    PDF
    32 KB
    Image Pollutant guidelines for G4731  | Hager Africa

    Pollutant guidelines for G4731

    RoHS declaration G4731 (english)

    PDF
    33 KB
More documentation

Discover more of this product range

    5
  • 1
    G7150 - connecting kit netway tower
    G7150
    connecting kit netway tower
  • 2
    G4721 - Connection 1000mm, Schuko-angle-plug/socket
    G4721
    Connection 1000mm, Schuko-angle-plug/socket
  • 3
    G4741 - Connection 3000mm, Schuko-angle-plug/socket
    G4741
    Connection 3000mm, Schuko-angle-plug/socket
  • 4
    G4751 - Connection 4000mm, Schuko-angle-plug/socket
    G4751
    Connection 4000mm, Schuko-angle-plug/socket
  • 5
    G4761 - Connection 5000mm, Schuko-angle-plug/socket
    G4761
    Connection 5000mm, Schuko-angle-plug/socket

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group