Connection 5000mm, Schuko-angle-plug • G4761 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Cable manage­ment
          • Office trunking
          • Multi outlet blocs NR
          • Multi outlet modules for the desk
          • Cables and connectors
          • G4761
          Image  G4761 of the product Hager Africa | Hager Africa
          Image  G4761 of the product Hager Africa | Hager Africa

          Connection 5000mm, Schuko-angle-plug/socket

          G4761

          Image  G4761 of the product Hager Africa | Hager Africa
          Image  G4761 of the product Hager Africa | Hager Africa
          • Cable manage­ment

          Connection 5000mm, Schuko-angle-plug/socket G4761

          EAN
          4012740880619
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Connec­tion system
            Wago Winsta
          Connectivity
          • Number of wires
            3
          Elec­tric current
          • Rated current
            16 A
          Dimen­sions
          • Length
            5000 mm
          Length
          • Total length
            5 m
          Power
          • Fire load
            3.414 kWh
          Resist­ance
          • Continuity resistor
            1000 µΩ
          Mater­ials
          • Colour coding / contact insert
            black
          • Colour housing
            black  
          • Colour outer sheath
            Black
          • Material group
            other
          Connec­tion
          • Cross section connec­tion cable
            1.5 mm²
          Cable
          • Wire cross-sec­tion
            1.5 mm²
          • Cable permanent temper­at­ure-res­istant to
            70 °C
          • Cable diameter
            11 mm
          • Conductor cross-sec­tion
            1.5 mm²
          Equip­ment
          • Type side 1
            Bus
          • Mech­an­ical coding
            Yes
          Stand­ards
          • European directive RoHs
            volun­tary compli­ance
          Safety
          • REACH conform
            No
          • RoHS conform
            Yes
          • Halogen free
            No
          temper­atur
          • Insu­lating piece permanent temper­at­ure-res­istant
            105 °C

          Downloads

          • Product image

            Image G4761  | Hager Africa

            Product Image G4761

          • RoHS report

            Image Pollutant guidelines for G4761  | Hager Africa

            Pollutant guidelines for G4761

            RoHS declaration G4761 (english)

            PDF
            33 KB
            Image Pollutant guidelines for G4761  | Hager Africa

            Pollutant guidelines for G4761

            REACH declaration G4761 (english)

            PDF
            33 KB
          More documentation

          Discover more of this product range

            5
          • 1
            G7150 - connecting kit netway tower
            G7150
            connecting kit netway tower
          • 2
            G4721 - Connection 1000mm, Schuko-angle-plug/socket
            G4721
            Connection 1000mm, Schuko-angle-plug/socket
          • 3
            G4731 - Connection 2000mm, Schuko-angle-plug/socket
            G4731
            Connection 2000mm, Schuko-angle-plug/socket
          • 4
            G4741 - Connection 3000mm, Schuko-angle-plug/socket
            G4741
            Connection 3000mm, Schuko-angle-plug/socket
          • 5
            G4751 - Connection 4000mm, Schuko-angle-plug/socket
            G4751
            Connection 4000mm, Schuko-angle-plug/socket

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group