Floor standing steel enclosure, Quadro5, 1710x400x400 mm FM117

EAN
3250612631179
Packaging
1 Piece

Technical properties

Architecture
  • Fixing mode
    Floor fastening
Configuration
  • Number of modules
    100
Compatibility
  • Suitable for lightning protection
    No
Electric current
  • Rated current
    630 A
Dimensions
  • Insertion depth
    400 mm
  • Depth of installed product
    400 mm
  • Internal depth
    400 mm
  • Height of installed product
    1710 mm
  • Width of installed product
    450 mm
  • Width in division units
    10
  • Thickness of sidewall material
    1.2 mm
Cover, door
  • Material thickness cover
    1.5 mm
  • Interlockable
    No
  • Cover type
    Closed (plain)
  • Door leave
    single
  • Cover type
    Door
  • Transparent cover or door
    No
Materials
  • Colour
    pure white
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
  • Material
    metal
  • Type of surface treatment
    Galvanised
Installation, mounting
  • Suitable for outdoor use
    No
Equipment
  • Number of rows
    11
  • Quantity of section in width
    1
  • Number of openings for flange plates
    2
  • Extension possible
    Yes
Standards
  • European directive WEEE
    not concerned
Safety
  • IK protection code against mecanical impacts
    IK10
  • Protection index IP
    IP55
  • Protection class
    isol.class I
  • REACH conform
    No
  • Fire resistance
    -