Fl. st. encl., Quadro5, 2010x700x400 mm • FM219 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

    Menu
    • Products
    • Solutions
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
      • Solutions
      • Energy distrib­ution
        References - all-in-one solutions
        Let yourself be inspired by projects already achieved
        Refe­rence projects
      • Energy manag­ement
        References - all-in-one solutions
        Let yourself be inspired by projects already achieved
        Refe­rence projects
      • Wiring acce­s­s­ories
        References - all-in-one solutions
        Let yourself be inspired by projects already achieved
        Refe­rence projects
      • Building autom­ation
        References - all-in-one solutions
        Let yourself be inspired by projects already achieved
        Refe­rence projects
      • Cable manag­ement
        References - all-in-one solutions
        Let yourself be inspired by projects already achieved
        Refe­rence projects
      • Security
        References - all-in-one solutions
        Let yourself be inspired by projects already achieved
        Refe­rence projects
      • See All
    • Inspiration and knowledge
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
      • Inspiration and knowledge
      • Learning
        • How-to videos
        • E-learning
        • See All
        Sharing our knowledge with you
        Discover all our resources to help you find the right solution for your project
        Down­l­oads
      • Refe­rence projects
        Sharing our knowledge with you
        Discover all our resources to help you find the right solution for your project
        Down­l­oads
      • IEC standard
        Sharing our knowledge with you
        Discover all our resources to help you find the right solution for your project
        Down­l­oads
      • See All
    • Support
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
      • Support
      • Find a whol­e­s­aler
        Tools, apps and software
        Our applications and software will support you in your projects
        Learn more
      • FAQ
        Tools, apps and software
        Our applications and software will support you in your projects
        Learn more
      • Down­l­oads
        Tools, apps and software
        Our applications and software will support you in your projects
        Learn more
      • Digital tools
        • Hage­rcad
        • eCat app
        • Hager mood
        • See All
        Tools, apps and software
        Our applications and software will support you in your projects
        Learn more
      • Contact us
        Tools, apps and software
        Our applications and software will support you in your projects
        Learn more
      • See All
    • About us
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
      • About us
      • Sustain­a­bility
        Sustain­a­bility for us
        Our path towards a more sustain­able future
        Learn more
      • News­l­etter
        Sustain­a­bility for us
        Our path towards a more sustain­able future
        Learn more
      • Investments
        Sustain­a­bility for us
        Our path towards a more sustain­able future
        Learn more
      • See All
    • See all the categories
    Account
    • Catalog
    • Energy distri­bu­tion
    • Distri­bu­tion boards
    • quadro5
    • quad­ro5, boards and enclos­ures
    • Boards with plinths depth 400 mm
    • FM219
    Image  FM219 of the product Hager Africa | Hager Africa
    Image  FM219 of the product Hager Africa | Hager Africa

    Floor standing steel enclosure, Quadro5, 2010x700x400 mm

    FM219

    Image  FM219 of the product Hager Africa | Hager Africa
    Image  FM219 of the product Hager Africa | Hager Africa
    • Energy distri­bu­tion

    Floor standing steel enclosure, Quadro5, 2010x700x400 mm FM219

    EAN
    3250612632190
    Packaging
    1 Piece

    You have to log in with your myHager profile to see prices and to order.

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in
    • Technical properties
    • Documentations
    • Accessories
    • More products
    Download the data sheet

    Technical properties

    Func­tions
    • Cover with over­pres­sure release
      No
    Config­ur­a­tion
    • Number of modules
      288
    Compat­ib­ility
    • Suit­able for light­ning protec­tion
      No
    Elec­tric current
    • Rated current
      630 A
    Dimen­sions
    • Inser­tion depth
      400 mm
    • Depth of installed product
      400 mm
    • Internal depth
      400 mm
    • Height of installed product
      2010 mm
    • Width of installed product
      700 mm
    • Thick­ness of side­wall material
      1.2 mm
    Cover, door
    • Material thick­ness cover
      1.5 mm
    • Type of door closing
      non keylock
    • Inter­lock­able
      No
    • Cover type
      Closed (plain)
    • Door leave
      single
    • Trans­parent cover or door
      No
    Mater­ials
    • Colour
      white  
    • RAL colour
      RAL 9010 - Pure white
    Install­a­tion, mounting
    • Suit­able for outdoor use
      No
    Equip­ment
    • Number of rows
      13
    • Quantity of section in width
      2
    • Number of open­ings for flange plates
      2
    • Exten­sion possible
      Yes
    Stand­ards
    • European directive WEEE
      concerned
    Safety
    • Protec­tion class
      isol.­class I
    • REACH conform
      No
    • Fire resist­ance
      -

    Downloads

    • Product image

      Image FM219  | Hager Africa

      Product Image FM219

    • Instruction manual

      Image Instruction manuals for FM219  | Hager Africa

      Instruction manuals for FM219

      PDF
      2 MB
    • Installation manual

      Image Installation manuals for FM219  | Hager Africa

      Installation manuals for FM219

      PDF
      5 MB
    • Declaration of conformity

      Image EU Declaration of conformity for FM219  | Hager Africa

      EU Declaration of conformity for FM219

      Declaration

      PDF
      306 KB
      Image EU Declaration of conformity for FM219  | Hager Africa

      EU Declaration of conformity for FM219

      Declaration

      PDF
      284 KB
      Image EU Declaration of conformity for FM219  | Hager Africa

      EU Declaration of conformity for FM219

      Declaration

      PDF
      275 KB
      Image EU Declaration of conformity for FM219  | Hager Africa

      EU Declaration of conformity for FM219

      EU-Konformitätserklärung ZAS132DFM2

      PDF
      318 KB
    • PEP document

      Image Product environmental profile for FM219  | Hager Africa

      Product environmental profile for FM219

      PEP - Floor standing steel enclosure, Quadro5, 2010x400x260mm (english)

      PDF
      3 MB
    • RoHS report

      Image Pollutant guidelines for FM219  | Hager Africa

      Pollutant guidelines for FM219

      REACH declaration FM219 (english)

      PDF
      33 KB
    More documentation

    Accessories optional

    See more

    Discover more of this product range

      5
    • 1
      FM117 - Floor standing steel enclosure, Quadro5, 1710x400x400 mm
      FM117
      Floor standing steel enclosure, Quadro5, 1710x400x400 mm
    • 2
      FM118 - Floor standing steel enclosure, Quadro5, 1860x400x400 mm
      FM118
      Floor standing steel enclosure, Quadro5, 1860x400x400 mm
    • 3
      FM119 - Floor standing steel enclosure, Quadro5, 2010x400x400 mm
      FM119
      Floor standing steel enclosure, Quadro5, 2010x400x400 mm
    • 4
      FM217 - Floor standing steel enclosure, Quadro5, 1710x700x400 mm
      FM217
      Floor standing steel enclosure, Quadro5, 1710x700x400 mm
    • 5
      FM218 - Floor standing steel enclosure, Quadro5, 1860x700x400 mm
      FM218
      Floor standing steel enclosure, Quadro5, 1860x700x400 mm

    Products and solutions

    • Products catalog
    • Energy distribution
    • Energy management
    • Cable management
    • Building automation
    • Wiring accessories
    • Security
    • Reference projects

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
      Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

    More about us

    Follow us!

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    © 2022 Ha­ger Group