![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Universal probe EK083
EAN
3250612310838
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Compatibility
-
Compatible withEK186 / EK285 / EG502
Resistance
-
Characteristic resistance value at 25 °C10 kΩ
Connection
-
Sensor cable length4 m
-
Probe conductor cross-section (recommended)1.5 mm²
Cable
-
Length of the connecting cable4 m
Equipment
-
Probe typeuniversal probe
Use conditions
-
Operating temperature-30…90 °C
Instructions
-
Information textNote: A 1500 Ω-resistor in connection in series is to be used in conjunction with the thermostat multifunction RMD (order no. EK187).
Downloads
-
Product image
-
ProductNotice
Instruction manuals for EK083
Sonde universelle EK083
PDF411 KB -
ProductDataSheet
Product data sheets for EK083
UK_MD_TDS_Probes
PDF204 KB -
ProductECDeclaration
EU Declaration of conformity for EK083
*
PDF314 KB -
ProductROHS
Pollutant guidelines for EK083
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for EK083
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation