Earth leakage add-on block 2P 40A 300mA A high immunity Class BF240
EAN
3250611362401
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Architecture
-
Neutral positionleft
-
Number of poles2 P
-
Type of pole2 P
Configuration
-
Number of modules2
Main electrical features
-
Rated operational voltage Ue230 / 400 V
-
Frequency50 Hz
Voltage
-
Rated insulation voltage500 V
-
Rated impulse withstand voltage4000 V
Electric current
-
Rated residual operating current300 mA
-
Rated current40 A
Electric current / temperature
-
Rating current 40°C40 A
Dimensions
-
Depth of installed product9.2 cm
-
Height of installed product7 cm
-
Width of installed product3.5 cm
Frequency
-
Frequency50 Hz
Power
-
Total power loss under IN4.3 W
Tripping
-
Protected against nuisance trippingYes
-
Short-time delayed trippingYes
Endurance
-
Electric endurance in number of cycles2000
-
Number of mechanical operations1000
Installation, mounting
-
Tightening torque2,8Nm
-
Type of top rail clip for modular devicesNA
-
Type of bottom rail clip for modular devicesNA
-
Top removability for modular devicesNo
-
Bottom removability for modular devicesYes
Connection
-
Connection cross-sect. flexible conductor16mm²
-
Connection cross-sect. rigid cable25mm²
Settings
-
Rated fault current adjustableNo
-
Delay adjustableNo
-
Time delay of residual current0 s
Standards
-
Standard textEN 61009-2-1 ; EN 62423
Safety
-
Residual current typeA HI
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
Use conditions
-
Operating temperature-5…40 °C
-
Degree of pollution according to IEC 60664 / IEC 60947-22
-
Altitude2000 m
-
Air humidity protectionExecution I
Downloads
-
Product image
-
ProductNotice
Instruction manuals for BF240
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for BF240
Declaration
PDF1 MBEU Declaration of conformity for BF240
Declaration
PDF378 KBEU Declaration of conformity for BF240
Declaration
PDF920 KB -
ProductROHS
Pollutant guidelines for BF240
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for BF240
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation