Add-on block 2P 63A 300mA A HI • BF263 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Energy distri­bu­tion
          • Protec­tion devices
          • Add-on blocks
          • Add-on blocks and accessories for MC, MB, MCN, NCN, NBN, NDN, NGN, NRN, NSN, NQN
          • 2 pole add-on blocks type A / HI
          • BF263
          Image  BF263 of the product Hager Africa | Hager Africa
          Image  BF263 of the product Hager Africa | Hager Africa
          Image  BF263 of the product Hager Africa | Hager Africa

          Earth leakage add-on block 2P 63A 300mA A high immunity Class

          BF263

          Image  BF263 of the product Hager Africa | Hager Africa
          Image  BF263 of the product Hager Africa | Hager Africa
          Image  BF263 of the product Hager Africa | Hager Africa
          • Energy distri­bu­tion

          Earth leakage add-on block 2P 63A 300mA A high immunity Class BF263

          EAN
          3250611362630
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Neutral posi­tion
            left
          • Number of poles
            2 P
          • Type of pole
            2 P
          Config­ur­a­tion
          • Number of modules
            2
          Main elec­trical features
          • Rated oper­a­tional voltage Ue
            230 / 400 V
          • Frequency
            50 Hz
          Voltage
          • Rated insu­la­tion voltage
            500 V
          • Rated impulse with­stand voltage
            4000 V
          Elec­tric current
          • Rated residual oper­ating current
            300 mA
          • Rated current
            63 A
          Dimen­sions
          • Depth of installed product
            9.2 cm
          • Height of installed product
            7 cm
          • Width of installed product
            3.5 cm
          Frequency
          • Frequency
            50 Hz
          Power
          • Total power loss under IN
            4.4 W
          • Power loss per pole at In
            2.2 W
          Trip­ping
          • Protected against nuis­ance trip­ping
            Yes
          • Short-­time delayed trip­ping
            Yes
          Endur­ance
          • Elec­tric endur­ance in number of cycles
            2000
          • Number of mech­an­ical oper­a­tions
            1000
          Install­a­tion, mounting
          • Tight­ening torque
            2,8Nm
          • Type of top rail clip for modular devices
            NA
          • Type of bottom rail clip for modular devices
            NA
          • Top remov­ab­ility for modular devices
            No
          • Bottom remov­ab­ility for modular devices
            Yes
          Connec­tion
          • Connec­tion cross-sect. flex­ible conductor
            16mm²
          • Connec­tion cross-sect. rigid cable
            25mm²
          Settings
          • Rated fault current adjustable
            No
          • Delay adjustable
            No
          • Time delay of residual current
            0 s
          Stand­ards
          • Standard text
            EN 61009-2-1 ; EN 62423
          Safety
          • Residual current type
            A HI
          • REACH conform
            No
          • RoHS conform
            Yes
          • Halogen free
            No
          Use condi­tions
          • Oper­ating temper­ature
            -5…40 °C
          • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
            2
          • Alti­tude
            2000 m
          • Air humidity protec­tion
            Execu­tion I

          Downloads

          • Product image

            Image BF263  | Hager Africa

            Product Image BF263

          • ProductNotice

            Image Instruction manuals for BF263  | Hager Africa

            Instruction manuals for BF263

            PDF
            1 MB
          • ProductECDeclaration

            Image EU Declaration of conformity for BF263  | Hager Africa

            EU Declaration of conformity for BF263

            Declaration

            PDF
            920 KB
            Image EU Declaration of conformity for BF263  | Hager Africa

            EU Declaration of conformity for BF263

            EU Declaration of Conformity

            PDF
            452 KB
            Image EU Declaration of conformity for BF263  | Hager Africa

            EU Declaration of conformity for BF263

            Declaration

            PDF
            378 KB
            Image EU Declaration of conformity for BF263  | Hager Africa

            EU Declaration of conformity for BF263

            Declaration

            PDF
            1 MB
          • ProductROHS

            Image Pollutant guidelines for BF263  | Hager Africa

            Pollutant guidelines for BF263

            RoHS declaration BF263 (english)

            PDF
            103 KB
          More documentation

          Discover more of this product range

            2
          • 1
            BF225 - Earth leakage add-on block 2P 25A 300mA A high immunity Class
            BF225
            Earth leakage add-on block 2P 25A 300mA A high immunity Class
          • 2
            BF240 - Earth leakage add-on block 2P 40A 300mA A high immunity Class
            BF240
            Earth leakage add-on block 2P 40A 300mA A high immunity Class

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group