![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Cover sleeve,ATEHA,12x20,brown ATA122078014
EAN
4012740864473
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeClipped
Dimensions
-
Trunking height12 mm
-
Trunking width20 mm
Materials
-
Colourbrown
-
RAL colourRAL 8014 - Sepia brown
-
MaterialABS
-
Material groupplastic
-
Type of surface treatmentuntreated
Standards
-
ApprovalsEN50085-2-1
-
European directive RoHsvoluntary compliance
Downloads
-
Product image
-
ProductLicence
Product licence for ATA122078014
Product_Licence_NF004_1076_ATA
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for ATA122078014
EU-Declaration ATA T008A FR_EN 25072019
PDF41 KB -
ProductEnvironmentProfile
Product environmental profile for ATA122078014
PDF587 KBProduct environmental profile for ATA122078014
PDF589 KBProduct environmental profile for ATA122078014
PEP_Hager_ATA122009010_EN_27022013
PDF119 KB
More documentation