Flat corner,ATEHA,12x20,brown • ATA122058014 | Hager
The store will not work correctly in the case when cookies are disabled.
You are localised in the following country : United States.
×
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Cable manage­ment
  • Resid­en­tial trunking
  • Skirt­ings
  • tehalit.ateha skirting systems
  • tehalit.ateha 13 x 24, length 2.10 m
  • ATA122058014
Image  ATA122058014 of the product Hager Africa | Hager Africa
Image  ATA122058014 of the product Hager Africa | Hager Africa

Flat corner for ATHEA trunking 12x20mm in brown

ATA122058014

Image  ATA122058014 of the product Hager Africa | Hager Africa
Image  ATA122058014 of the product Hager Africa | Hager Africa
  • Cable manage­ment

Flat corner for ATHEA trunking 12x20mm in brown ATA122058014

EAN
4012740864459
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Config­ur­a­tion
  • Anti­bac­terial treat­ment
    No
Dimen­sions
  • Trunking height
    12 mm
  • Length
    50 mm
  • Trunking width
    20 mm
Cover, door
  • Lid with softlip
    No
Mater­ials
  • Type of surface treat­ment
    untreated
Install­a­tion, mounting
  • Base punching
    Without base punching
Settings
  • Angle range
    90 °
Accessories included
  • Accessory config­ur­a­tion
    Moulded
Safety
  • Protec­tion index IP
    IP40
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
  • Impact strength
    IK07
Use condi­tions
  • Oper­ating temper­ature
    -5…60 °C
temper­atur
  • Ambient temper­ature
    -5…60 °C

Downloads

  • Product image

    Image ATA122058014  | Hager Africa

    Product Image ATA122058014

  • Product licence

    Image Product licence for ATA122058014  | Hager Africa

    Product licence for ATA122058014

    Product_Licence_NF004_1076_ATA

    PDF
    1 MB
  • Declaration of conformity

    Image EU Declaration of conformity for ATA122058014  | Hager Africa

    EU Declaration of conformity for ATA122058014

    EU-Declaration ATA T008A FR_EN 25072019

    PDF
    41 KB
  • PEP document

    Image Product environmental profile for ATA122058014  | Hager Africa

    Product environmental profile for ATA122058014

    PEP - Mini-trunking / Skirting trunking / Corner trunking - series ATA - SL - EK (english)

    PDF
    400 KB
    Image Product environmental profile for ATA122058014  | Hager Africa

    Product environmental profile for ATA122058014

    PDF
    587 KB
    Image Product environmental profile for ATA122058014  | Hager Africa

    Product environmental profile for ATA122058014

    PEP_Hager_ATA122009010_EN_27022013

    PDF
    119 KB
  • RoHS report

    Image Pollutant guidelines for ATA122058014  | Hager Africa

    Pollutant guidelines for ATA122058014

    REACH declaration ATA122058014 (english)

    PDF
    32 KB
    Image Pollutant guidelines for ATA122058014  | Hager Africa

    Pollutant guidelines for ATA122058014

    RoHS declaration ATA122058014 (english)

    PDF
    33 KB
More documentation

Discover more of this product range

    5
  • 1
    ATA122008014 - Trunking 12x20,L=2,1m,brown
    ATA122008014
    Trunking 12x20, L=2, 1m, brown
  • 2
    ATA122038014 - External corner for ATEHA trunking 12x20 in brown
    ATA122038014
    External corner for ATEHA trunking 12x20 in brown
  • 3
    ATA122048014 - Internal corner for ATEHA trunking 12x20mm in brown
    ATA122048014
    Internal corner for ATEHA trunking 12x20mm in brown
  • 4
    ATA122068014 - End cap for ATHEA trunking 12x20mm in brown
    ATA122068014
    End cap for ATHEA trunking 12x20mm in brown
  • 5
    ATA122078014 - Cover sleeve,ATEHA,12x20,brown
    ATA122078014
    Cover sleeve, ATEHA, 12x20, brown

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group