CEE soc.out., 5pole hinged cover surface-mtd 16 A, connecting system, light grey 558001
EAN
4011334333210
Packaging
5 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
5-pole3 P + N + PE
Functions
-
Protective contact position6 h
Main electrical features
-
Rated voltage400 V AC
-
Frequency50/60 Hz
-
Rated current16 A
Materials
-
Colour of design linelight grey
-
Colour independent of design lineslight grey
-
Colourlight grey
-
RAL colourRAL 7035 - Light grey
Connection
-
Type of connectionwith screw terminals
Cable
-
Cable Ømax. 18 mm
-
Wirewith cable entry
Safety
-
REACH conformNo
-
RoHS conformYes
-
Protectionwithout enhanced contact protection
Identification
-
Application, usageConnecting systems and accessories
-
Main design lineConnecting systems
Downloads
More documentation