CEE soc. out. 5pole flush-mtd hinged cover 32 A, connecting system, p. white 568201

EAN
4011334333265
Packaging
5 PCEs

Technical properties

Architecture
  • 5-pole
    3 P + N + PE
Functions
  • Protective contact position
    6 h
Main electrical features
  • Rated voltage
    400 V AC
  • Frequency
    50/60 Hz
  • Rated current
    32 A
Dimensions
  • Insertion depth
    62.8 mm
Materials
  • Colour of design line
    polar white
  • Colour
    polarwhite
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
Connection
  • Type of connection
    with screw terminals
Accessories included
  • Box
    with flush-mounted box
Safety
  • REACH conform
    No
  • Protection
    without enhanced contact protection
Identification
  • Application, usage
    Connecting systems and accessories
  • Main design line
    Connecting systems