SCHUKO soc. out., K.1, green glossy 47157013
EAN
4011334263579
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Designaccording to DIN 49440
Configuration
-
Number of modules1
Main electrical features
-
Nominal voltage250 V
-
Rated voltage250 V AC
-
Frequency50/60 Hz
-
Rated current16 A
Electric current
-
Rated current16 A
Dimensions
-
Insertion depth32 mm
-
Installation depth, flush-mounted boxes31 mm
Cover, door
-
CoverCentral cover plate
Materials
-
Design lines special coloursgreen
-
Surface appearanceglossy
-
Metallic colourNo
Installation, mounting
-
Installation modewith spreader claws
Connection
-
Connection terminalsaccording to IEC 60884-1
-
Connection terminalsaccording to VDE 0620-1
-
Type of connectionwith plug-in terminals
Safety
-
IK protection code against mecanical impacts05
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
-
Protectionwithout enhanced contact protection
-
With enhanced contact protectionNo
Identification
-
Main design lineBerker K.1
Instructions
-
Information textInsert colour-coded.
Downloads
More documentation