SCHUKO soc.out. LED+"SV" impr.,labfield,enhncd contact prot.,screw-in lift ,K1 41107113
EAN
4011334361053
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Designaccording to DIN 49440
Configuration
-
Number of modules1
Main electrical features
-
Nominal voltage250 V
-
Rated voltage250 V AC
-
Frequency50/60 Hz
-
Rated current16 A
Electric current
-
Rated current16 A
Dimensions
-
Insertion depth32 mm
Cover, door
-
CoverCentral cover plate
Materials
-
Design lines special coloursgreen
-
Surface appearanceglossy
Installation, mounting
-
Installation modewith spreader claws
Connection
-
Connection terminalsaccording to VDE 0620-1
-
Type of connectionwith screw-in lift terminals
Use
-
Differentiation characteristic 1 - Saleswith labelling field
-
Differentiation characteristic 2 - Salesenhanced contact protection
-
Differentiation characteristic 3 - SalesScrew-in lift terminals
Standards
-
Execution SV, ZSVaccording to VDE 0100-710
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
-
ProtectionEnhanced contact protection
-
With enhanced contact protectionYes
Identification
-
Main design lineBerker K.1
Instructions
-
Information textLabelling field height arranged for P-touch strips 6 mm. ; Insert colour-coded.
Downloads
More documentation