Soc.out. earth. contact US/CAN NEMA 5-20 R, screw term., Q.x, ant.velv.acq. 41686086
EAN
4011334380009
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Number of poles2pole + earth
Configuration
-
Number of modules1
Main electrical features
-
Nominal voltage125 V
-
Rated voltage125 V AC
-
Frequency50/60 Hz
-
Rated current20 A
Dimensions
-
Insertion depth19 mm
Cover, door
-
CoverCentral cover plate
Materials
-
Colour of design lineanthracite
-
Material / workmanshiplacquered
-
Surface appearancevelvety
Installation, mounting
-
Installation modewithout spreader claws ; for screw fastening
Connection
-
Conductor cross-section (rigid)max. 2 x 4 mm²
-
Type of connectionwith screw terminals
Use
-
Differentiation characteristic 3 - Saleswith screw terminals
Standards
-
StandardNEMA 5-20 R
Safety
-
IK protection code against mecanical impacts05
-
REACH conformYes
-
RoHS conformYes
-
Protectionwithout enhanced contact protection
Identification
-
Main design lineBerker Q.1/Q.3/Q.7/Q.9
-
Secondary design line(s)Berker Q.1 ; Berker Q.3 ; Berker Q.7 ; Berker Q.9
Instructions
-
Information textNot UL-certified.
Downloads
-
Product image
-
ProductEnvironmentProfile
Product environmental profile for 41686086
PDF418 KB -
ProductROHS
Pollutant guidelines for 41686086
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 41686086
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation