STD M SZ-KT NEMA 5-15R Q.x ANTH • 41666086 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Wiring accessories and Building auto­ma­tion
  • European Stand­ards wiring accessories
  • Berker Q.1 / Q.3 / Q.7
  • Socket outlet (inter­na­tional)
  • NEMA socket outlet
  • 41666086
Image  41666086 of the product Hager Africa | Hager Africa
Image  41666086 of the product Hager Africa | Hager Africa

Soc.out. earth.contact US/CAN NEMA 5-15 R, screw term., Q.x, ant.velv.lacq.

41666086

Image  41666086 of the product Hager Africa | Hager Africa
Image  41666086 of the product Hager Africa | Hager Africa
  • Wiring accessories and Building auto­ma­tion

Soc.out. earth.contact US/CAN NEMA 5-15 R, screw term., Q.x, ant.velv.lacq. 41666086

EAN
4011334379980
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Number of poles
    2pole + earth
Config­ur­a­tion
  • Number of modules
    1
Main elec­trical features
  • Nominal voltage
    125 V
  • Rated voltage
    125 V AC
  • Frequency
    50/60 Hz
  • Rated current
    15 A
Dimen­sions
  • Inser­tion depth
    19 mm
Cover, door
  • Cover
    Central cover plate
Mater­ials
  • Colour of design line
    anthra­cite
  • Material / work­man­ship
    lacquered
Install­a­tion, mounting
  • Install­a­tion mode
    without spreader claws ; for screw fastening
Connec­tion
  • Type of connec­tion
    with screw terminals
Use
  • Differ­en­ti­ation char­ac­ter­istic 3 - Sales
    with screw terminals
Stand­ards
  • Standard
    NEMA 5-15 R
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Protec­tion
    without enhanced contact protec­tion
Iden­ti­fic­a­tion
  • Main design line
    Berker Q.1/Q.3/Q.7/Q.9
  • Secondary design line(s)
    Berker Q.1 ; Berker Q.3 ; Berker Q.7 ; Berker Q.9
Instruc­tions
  • Inform­a­tion text
    Not UL-cer­ti­fied.

Downloads

  • Product image

    Image 41666086  | Hager Africa

    Product Image 41666086

  • PEP document

    Image Product environmental profile for 41666086  | Hager Africa

    Product environmental profile for 41666086

    PDF
    418 KB
  • RoHS report

    Image Pollutant guidelines for 41666086  | Hager Africa

    Pollutant guidelines for 41666086

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
    Image Pollutant guidelines for 41666086  | Hager Africa

    Pollutant guidelines for 41666086

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
More documentation

Accessories optional

See more

Discover more of this product range

    5
  • 1
    41666089 - Soc.out. earth. contact USA/CAN NEMA 5-15 R, screw term., Q.x, p.white velv.
    41666089
    Soc.out. earth. contact USA/CAN NEMA 5-15 R, screw term., Q.x, p.white velv.
  • 2
    41666084 - sock. outl. w. earthing cont. USA/CANADA NEMA 5-15 R, Q.x alu velvety, lacq.
    41666084
    sock. outl. w. earthing cont. USA/CANADA NEMA 5-15 R, Q.x alu velvety, lacq.
  • 3
    41686086 - Soc.out. earth. contact US/CAN NEMA 5-20 R, screw term., Q.x, ant.velv.acq.
    41686086
    Soc.out. earth. contact US/CAN NEMA 5-20 R, screw term., Q.x, ant.velv.acq.
  • 4
    41686089 - Soc.out. earth. contact USA/CAN NEMA 5-20 R, screw term., Q.x, p.white velv.
    41686089
    Soc.out. earth. contact USA/CAN NEMA 5-20 R, screw term., Q.x, p.white velv.
  • 5
    41686084 - sock. outl. w. earthing cont. USA/CANADA NEMA 5-20 R, Q.x alu velvety, lacq.
    41686084
    sock. outl. w. earthing cont. USA/CANADA NEMA 5-20 R, Q.x alu velvety, lacq.

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group