![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
SCHUKO soc. out., screw-in lift terminals, B.7, al., matt, lacq. 41431404
EAN
4011334234142
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Designaccording to DIN 49440
-
Fixing modeflush-mounting
Configuration
-
Number of modules1
Main electrical features
-
Nominal voltage250 V
-
Rated voltage250 V AC
-
Frequency50/60 Hz
-
Rated current16 A
Electric current
-
Rated current16 A
Dimensions
-
Insertion depth32 mm
Cover, door
-
CoverCentral cover plate
Materials
-
Colour of design linealuminium
-
Colouraluminium
-
Colouraluminium optics
-
RAL colourRAL 9006 - White aluminium
-
Material / workmanshiplacquered
-
Materialthermoplastic
-
Surface appearancematt
Installation, mounting
-
Installation modewith spreader claws
Connection
-
Connection terminalsaccording to IEC 60884-1
-
Connection terminalsaccording to VDE 0620-1
-
Type of connectionwith screw terminals
Use
-
Differentiation characteristic 3 - SalesScrew-in lift terminals
Safety
-
IK protection code against mecanical impacts05
-
Protection index IPIP20
-
Protectionwithout enhanced contact protection
Identification
-
Main design lineBerker S.1/B.3/B.7
-
Secondary design line(s)Berker S.1 ; Berker B.3 ; Berker B.7
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for 41431404
PDF451 KB -
ProductEnvironmentProfile
Product environmental profile for 41431404
PDF441 KB -
ProductROHS
Pollutant guidelines for 41431404
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 41431404
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation