SCHUKO soc.out.,enhncd contact prot.,screw-in lift term.,S.1/B.3/B.7,p.wh. 41231909
EAN
4011334234135
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Designaccording to DIN 49440
Configuration
-
Number of modules1
Main electrical features
-
Nominal voltage250 V
-
Rated voltage250 V AC
-
Rated current16 A
Electric current
-
Rated current16 A
Dimensions
-
Insertion depth32 mm
-
Installation depth, flush-mounted boxes31 mm
Cover, door
-
CoverCentral cover plate
Materials
-
Colour of design linepolar white
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Surface appearancematt
-
Metallic colourNo
Installation, mounting
-
Installation modewith spreader claws
Connection
-
Connection terminalsaccording to IEC 60884-1
-
Connection terminalsaccording to VDE 0620-1
-
Type of connectionwith screw-in lift terminals
Use
-
Differentiation characteristic 2 - Saleswith enhanced touch protection
-
Differentiation characteristic 3 - Saleswith screw-in lift terminals
Safety
-
IK protection code against mecanical impacts05
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
-
ProtectionEnhanced contact protection
-
With enhanced contact protectionYes
Identification
-
Main design lineBerker S.1/B.3/B.7
-
Secondary design line(s)Berker S.1 ; Berker B.3 ; Berker B.7
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for 41231909
PDF451 KB -
ProductEnvironmentProfile
Product environmental profile for 41231909
PDF441 KB -
ProductROHS
Pollutant guidelines for 41231909
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 41231909
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation