![](https://hager.com/intl-en/products/static/version1721311119/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Rocker , l.lab. field, lens, S.1/B.3/B.7, p. white, matt, plastic 16961909
EAN
4011334273806
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Controls and indicators
-
Push-buttonsalso for KNX applications: push-button, 1gang, and group push-button, 1gang
-
Rocker switch/rocker push-buttonfor rocker push-buttons ; for change-over/intermediate switch
Dimensions
-
Labelling field (W x H)50.8 x 25.5 mm
-
Height54.1 mm
-
Width55 mm
Materials
-
Colour of design linepolar white
-
Colourpolarwhite
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Materialthermoplastic
-
Surface appearancematt
Installation, mounting
-
Installation modeclamp fastening
Equipment
-
Lightingfor lighting and monitoring circuit
Use cases
-
ApplicationLight control
Use
-
Differentiation characteristic 1 - Saleswith large labelling field
-
Differentiation characteristic 2 - SalesLens
Identification
-
Main design lineBerker S.1/B.3/B.7
-
Secondary design line(s)Berker S.1 ; Berker B.3 ; Berker B.7
Instructions
-
Information textFor labelling with names, notes etc. Labelling field height designed for two 12 mm P-touch strips.
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for 16961909
Declaration of conformity International 2021-07-28
PDF192 KB -
ProductEnvironmentProfile
Product environmental profile for 16961909
PDF408 KB -
ProductROHS
Pollutant guidelines for 16961909
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 16961909
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation