Change-over switch for installation in h • 303650 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring accessories and Building auto­ma­tion
  • European Stand­ards wiring accessories
  • Berker - Light controls
  • switching
  • Rocker switch insert
  • 303650

Change-over switch for inst. in hollow walls, light control

303650

  • Wiring accessories and Building auto­ma­tion

Change-over switch for inst. in hollow walls, light control 303650

EAN
4011334238850
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Type of control unit
    single rocker
Func­tions
  • Switching angle
    3.5 °
Config­ur­a­tion
  • Switch mode
    Off/change-over
  • Anti­bac­terial treat­ment
    No
Compat­ib­ility
  • IFTTT support avail­able
    No
Controls and indic­ators
  • Push-but­tons
    No
Main elec­trical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
Elec­tric current
  • Switching current
    10 AX (100 W Self Ballasted Lamp (SBL))
Dimen­sions
  • Depth
    41.6 mm
  • Inser­tion depth
    19.5 mm
  • Height
    71 mm
  • Width
    71 mm
Mater­ials
  • Surface appear­ance
    matt
Install­a­tion, mounting
  • Install­a­tion mode
    without spreader claws ; low install­a­tion depth ; for screw fastening
Connec­tion
  • Connec­tion terminals
    according to IEC 60669-1
  • Connec­tion terminals
    according to VDE 0632-1
  • Type of connec­tion
    with plug-in terminals
  • Type of connec­tion
    Quick­con­nect
Equip­ment
  • Lighting
    for lighting and monit­oring circuit
  • Heating switch
    No
Use cases
  • Applic­a­tion
    Barri­er­-­free applic­a­tion ; HVAC-­con­trol ; Light control
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    Yes
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    Light control ; HVAC control
  • Main design line
    Light control

Downloads

  • Product image

    Image 303650  | Hager Africa

    Product Image 303650

  • Declaration of conformity

    Image EU Declaration of conformity for 303650  | Hager Africa

    EU Declaration of conformity for 303650

    Declaration

    PDF
    165 KB
    Image EU Declaration of conformity for 303650  | Hager Africa

    EU Declaration of conformity for 303650

    EU Declaration of Conformity

    PDF
    334 KB
  • PEP document

    Image Product environmental profile for 303650  | Hager Africa

    Product environmental profile for 303650

    PDF
    418 KB
  • RoHS report

    Image Pollutant guidelines for 303650  | Hager Africa

    Pollutant guidelines for 303650

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
    Image Pollutant guidelines for 303650  | Hager Africa

    Pollutant guidelines for 303650

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
More documentation

Accessories mandatory

See more

Accessories optional

See more

Discover more of this product range

    5
  • 1
    3031 - Rocker switch off, Module inserts
    3031
    Rocker switch off, Module inserts
  • 2
    3036 - Change-over switch 10AX 250V~, Light control
    3036
    Change-over switch 10AX 250V~, Light control
  • 3
    3037 - Intermediate switch, light control
    3037
    Intermediate switch, light control
  • 4
    303212 - On/off switch 2pole 16 AX, light control
    303212
    On/off switch 2pole 16 AX, light control
  • 5
    303601 - Change-over switch, round supporting ring, light control
    303601
    Change-over switch, round supporting ring, light control

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group