Change-over switch, round supporting ring, light control 303601

EAN
4011334377184
Packaging
10 PCEs

Technical properties

Architecture
  • Fixing mode
    flush-mounting
Functions
  • Switching angle
    3.5 °
Configuration
  • Switch mode
    Change-over
  • Antibacterial treatment
    No
Compatibility
  • IFTTT support available
    No
Main electrical features
  • Nominal voltage
    250 V
Electric current
  • Switching current
    10 AX (100 W Self Ballasted Lamp (SBL))
Dimensions
  • Depth
    41.6 mm
  • Insertion depth
    31 mm
  • Height
    70.8 mm
  • Width
    70.8 mm
Materials
  • Material
    Plastic/metal
  • Surface appearance
    other
Connection
  • Type of connection
    Plug-in connection
Equipment
  • Heating switch
    No
Use cases
  • Application
    Light control
Safety
  • Protection index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
  • Impact strength
    IK07
Identification
  • Main design line
    Light control