also for KNX applications: push-button, 1gang, and group push-button, 1gang
Rocker switch/rocker push-button
for rocker push-buttons ; for change-over/intermediate switch
Materials
Colour of design line
red
Design lines special colours
red
Surface appearance
matt
Installation, mounting
Installation mode
clamp fastening
Equipment
Lighting
for monitoring circuit
Use cases
Application
HVAC-control
Use
Differentiation characteristic 2 - Sales
red lens
Identification
Application, usage
HVAC control
Secondary design line(s)
Berker S.1 ; Berker B.7 ; Berker B.3
Instructions
Information text
Not suitable for heating systems > 50 kW. ; Or use glass pane-protected heating emergency switch from programme ranges Arsys, wg Up IP44, Aquatec IP44.