Rocker imprinted arrows symbol, S.1/B.3/B.7, al., matt, lacq. 16201414
EAN
4011334222385
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Controls and indicators
-
Push-buttonsalso for KNX applications: group push-button, 1gang
Materials
-
Colouraluminium
-
Colouraluminium optics
-
RAL colourRAL 9006 - White aluminium
-
Material / workmanshiplacquered
-
Materialthermoplastic
-
Surface appearancematt
Installation, mounting
-
Installation modeclamp fastening
Use cases
-
ApplicationBlind control
Identification
-
Application, usageKNX - operating systems
-
Main design lineBerker S.1/B.3/B.7
-
Secondary design line(s)Berker S.1, Berker B.3, Berker B.7
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for 16201414
Declaration of conformity International 2021-07-28
PDF192 KB
More documentation