Central plate for 6pole soc. out., Accessories, white glossy 147402
EAN
4011334195054
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Materials
-
Colour independent of design lineswhite
-
Colourwhite
-
Colourwhite
-
Surface appearanceglossy
Installation, mounting
-
Installation modefor screw fastening
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Application, usageConnecting systems and accessories
-
Secondary design line(s)ACCESSORIES ; Berker Arsys ; Berker S.1 ; wg-up ip 44 ; Berker K.1
Downloads
More documentation