Central plate for 6pole soc. out., Accessories, stainless steel matt, lacq. 147404
EAN
4011334195115
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeflush-mounting
Materials
-
Colour independent of design linesstainless steel
-
Colourstainless steel
-
Colourstainless steel optics
-
RAL colourRAL 9022 - Pearl light grey
-
Material / workmanshiplacquered
-
Materialthermoplastic
-
Surface appearancematt
Installation, mounting
-
Installation modefor screw fastening
Identification
-
Application, usageConnecting systems and accessories
-
Main design lineCentral plate system
-
Secondary design line(s)ACCESSORIES, Berker Arsys, Berker K.5
Downloads
More documentation