Central plate for soc. out. for floating output, Accessories, p. white glossy 140309
EAN
4011334228042
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Compatibility
-
For double pole socket outlet for floating outputaccording to DIN 42801
Materials
-
Colour of design linepolar white
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Surface appearanceglossy
Use cases
-
ApplicationHospital application
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Application, usageConnecting systems and accessories
-
Main design lineCentral plate system
-
Secondary design line(s)ACCESSORIES ; Berker Arsys ; Berker B.3 ; Berker B.7 ; Berker K.1 ; Berker S.1 ; wg-up ip 44
Downloads
More documentation