Double pole socket outlet for floating output module inserts 1061
EAN
4011334003779
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Insertion depth17.5 mm
Materials
-
Surface appearanceother
Installation, mounting
-
Installation modewithout spreader claws
Connection
-
Conductor cross-section (rigid)max. 6 mm²
-
Connection pinsaccording to DIN 42801
-
Type of connectionwith screw terminals
Use
-
Differentiation characteristic 3 - Saleswith screw terminals
Safety
-
REACH conformYes
-
RoHS conformYes
Identification
-
Application, usageConnecting systems and accessories
-
Main design lineAccessories
-
Secondary design line(s)ACCESSORIES ; Berker Arsys ; Berker B.3 ; Berker B.7 ; Berker S.1 ; wg-up ip 44
Downloads
More documentation