Knob for push-button/pilot lamp E10, 1930/glass/R.classic, red, trans. 1229

EAN
4011334009535
Packaging
10 PCEs

Technical properties

Materials
  • Design lines special colours
    red, transparent
  • Colour
    red
  • Material
    duroplastic
Installation, mounting
  • Installation mode
    clamp fastening
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Impact strength
    IK02
Identification
  • Main design line
    Serie 1930/Glas/R.classic
  • Secondary design line(s)
    ACCESSORIES ; Serie 1930 ; Serie 1930 Porzellan Made by Rosenthal ; Serie Glass ; Series R.classic