MOM.CONT.SW./PILOT LAMP • 5104 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring accessories and Building auto­ma­tion
  • European Stand­ards wiring accessories
  • Berker Serie 1930 / Glass / R.Classic
  • Light controls
  • Push button/­light­signal E10
  • 5104
Current search
Image Filter  | Hager Africa Filter
Image Filter  | Hager Africa Filter
ProductsShow

Most popular products

3
1
5104 - Push-button/pilot lamp E10, NO contact, centre plate, 1930/glass, p.white gl.
5104
Push-button/pilot lamp E10, NO contact, centre plate, 1930/glass, p.white gl.
2
1227 - Knob impr.ed symb. f.bell f.push-b./pilot lamp E10,1930/glass/R.classic,p.wh.gl.
1227
Knob impr.ed symb. f.bell f.push-b./pilot lamp E10,1930/glass/R.classic,p.wh.gl.
3
1225 - Knob for push-button/pilot lamp E10, 1930/glass/R.classic, p. white glossy
1225
Knob for push-button/pilot lamp E10, 1930/glass/R.classic, p. white glossy

Push-button/pilot lamp E10, NO contact, centre plate, 1930/glass, p.white gl.

5104

  • Wiring accessories and Building auto­ma­tion

Push-button/pilot lamp E10, NO contact, centre plate, 1930/glass, p.white gl. 5104

EAN
4011334030805
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Main elec­trical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
Elec­tric current
  • Moment­ary-­con­tact current
    2 A
Dimen­sions
  • Depth
    29 mm
Mater­ials
  • Colour of design line
    polar white
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
  • Surface appear­ance
    glossy
Incan­des­cent bulbs control
  • Incan­des­cent lamp power
    max. 2 W
Connec­tion
  • Type of connec­tion
    with screw terminals
Equip­ment
  • Lighting
    for lighting and monit­oring circuit
Use cases
  • Applic­a­tion
    Light control
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
Iden­ti­fic­a­tion
  • Main design line
    Serie 1930/Glas
  • Secondary design line(s)
    Serie 1930 ; Serie 1930 Porzellan Made by Rosenthal ; Serie Glass ; Series R.classic

Downloads

  • Product image

    Image 5104  | Hager Africa

    Product Image 5104

  • ProductECDeclaration

    Image EU Declaration of conformity for 5104  | Hager Africa

    EU Declaration of conformity for 5104

    Declaration

    PDF
    155 KB
    Image EU Declaration of conformity for 5104  | Hager Africa

    EU Declaration of conformity for 5104

    EU Declaration of Conformity

    PDF
    322 KB
  • ProductROHS

    Image Pollutant guidelines for 5104  | Hager Africa

    Pollutant guidelines for 5104

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
    Image Pollutant guidelines for 5104  | Hager Africa

    Pollutant guidelines for 5104

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
More documentation

Accessories mandatory

See more

Accessories optional

See more

Discover more of this product range

    5
  • 1
    1221 - Cover for push-button/pilot lamp E10, 1930/glass/R.classic, clear, trans.
    1221
    Cover for push-button/pilot lamp E10, 1930/glass/R.classic, clear, trans.
  • 2
    1222 - Cover for push-button/pilot lamp E10, 1930/glass/R.classic, red, trans.
    1222
    Cover for push-button/pilot lamp E10, 1930/glass/R.classic, red, trans.
  • 3
    1225 - Knob for push-button/pilot lamp E10, 1930/glass/R.classic, p. white glossy
    1225
    Knob for push-button/pilot lamp E10, 1930/glass/R.classic, p. white glossy
  • 4
    1226 - Knob imprinted symb. f.push-b./pilot lamp E10, 1930/glass/R.classic, p.white gl.
    1226
    Knob imprinted symb. f.push-b./pilot lamp E10, 1930/glass/R.classic, p.white gl.
  • 5
    1227 - Knob impr.ed symb. f.bell f.push-b./pilot lamp E10,1930/glass/R.classic,p.wh.gl.
    1227
    Knob impr.ed symb. f.bell f.push-b./pilot lamp E10, 1930/glass/R.classic, p.wh.gl.

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group