Knob imprinted symb. f.push-b./pilot lamp E10, 1930/glass/R.classic, p.white gl. 1226
EAN
4011334212706
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Materials
-
Colour of design linepolar white
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Surface appearanceglossy
Installation, mounting
-
Installation modeclamp fastening
Safety
-
REACH conformYes
-
RoHS conformYes
-
Impact strengthIK02
Identification
-
Main design lineSerie 1930/Glas/R.classic
-
Secondary design line(s)ACCESSORIES ; Serie 1930 ; Serie 1930 Porzellan Made by Rosenthal ; Serie Glass ; Series R.classic
Downloads
More documentation