![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Knob for push-button/pilot lamp E10, 1930/glass/R.classic, black glossy 122501
EAN
4011334009528
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Materials
-
Colour of design lineblack
-
Colourblack
-
Colourdeep black
-
RAL colourRAL 9005 - Jet black
-
Materialduroplastic
Installation, mounting
-
Installation modeclamp fastening
Safety
-
Impact strengthIK02
Identification
-
Main design lineSerie 1930/Glas/R.classic
-
Secondary design line(s)ACCESSORIES, Serie 1930, Serie 1930 Porzellan Made by Rosenthal, Serie Glass, Series R.classic
Downloads
More documentation