Standard version 230V AC 50Hz
Filter
Category
- Switch disconnectors
-
Contactors
- Standard modular contactors without override control
- Contactors with override
- Standard version 230V AC 50Hz
- Standard version 24V 50Hz
- Standard version 12V AC 50 Hz
- Low noise version 230V AC 50/60Hz
- Low noise version 24V AC 50/60Hz
- Low noise version 12V AC 50/60Hz
- Accessories
- DC control voltage contactors
- Latching relays
- Power contactors & thermal overload relays
- Interface relays
- Modular changeover switch
- Modular trip-free switch
- Indicator lights
- Emergency lighting module
- Push buttons
- Transformers, bells and buzzers
- Control
- Remote controls
- Power interface and programming
- Modular devices
-
Add to a list
-
Add to a list
-
Add to a list
-
Add to a list
-
Add to a list
-
Add to a list
-
Add to a list
-
Add to a list
-
Add to a list
-
Add to a list
-
Add to a list
-
Add to a list
Login to create a product list
You need to be logged into your myHager account to create product lists