Standard modular contactors without override control
Category
- Switch disconnectors
-
Contactors
- Standard modular contactors without override control
- 230V AC 50Hz control coil voltage
- 110/127V AC 50Hz control coil voltage
- 24V 50Hz control coil voltage
- 12V AC 50 Hz control coil voltage
- Humfree contactors 230V 50/60Hz
- Low noise version 24V AC 50/60Hz
- Low noise version 12V AC 50Hz
- Accessories
- Contactors with override
- DC control voltage contactors
- Latching relays
- Power contactors & thermal overload relays
- Interface relays
- Modular changeover switch
- Modular trip-free switch
- Indicator lights
- Emergency lighting module
- Push buttons
- Transformers, bells and buzzers
- Control
- Remote controls
- Power interface and programming
- Modular devices