The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Wiring Accessories
    • gallery
    • Accessories
    • WXF688H
    The Hager Gallery blank function 1‑module insert in pure white (RAL 9016) neatly covers unused slots in Gallery desk modules. Made of durable polycarbonate with a glossy finish, it maintains a clean look while helping limit dust ingress (IP20) and offering basic impact resistance (IK02). With a compact 45 mm height, it integrates seamlessly for safe, tidy installations.
    EAN
    3250617121835
    Packaging
    10
    • Accessories
    • Anti­bac­terial
    • See more

    Blank plate Gallery 2M Glossy White RAL1013 PC IP20 IK02 45x45mm WXF688H

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Blank plate Gallery 2M Glossy White RAL1013 PC IP20 IK02 45x45mm

    WXF688H

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Mater­ials
    • Colour
      Traffic white
    • RAL code
      9016
    • Surface finish
      Glossy
    • Material
      Polycar­bonate (PC)
    • Treat­ment
      Untreated
    Dimen­sions
    • Height
      45 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Impact resist­ance IK
      IK02
    Connectivity
    • Mounting type
      Click mounting
    • Related Systems
      Desk module, gallery

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Plate gallery plastic 1G night (English )
    PDF
    5,91 MB
    REACH declaration WXF688H
    PDF
    RoHS report WXF688H
    PDF

    Downloads

    • Image WXF688H  | Hager Africa

      Product Image WXF688H

    • Product datasheet

      Image Hager Product data sheet WXF688H  | Hager Africa

      Hager Product data sheet WXF688H

      Blank function gallery 1 module pure-white

      PDF
    • Product certificate

      Image Product certificate en-GB, it-IT 2022-10-28  | Hager Africa

      Product certificate en-GB, it-IT 2022-10-28

      Product certificate en-GB, it-IT 2020-11-03

      PDF
      1,22 MB
    • Declaration of conformity

      Image Declaration of conformity International 2021-04-01  | Hager Africa

      Declaration of conformity International 2021-04-01

      PDF
      123,54 kB
      Image Declaration of conformity International 2021-04-01  | Hager Africa

      Declaration of conformity International 2021-04-01

      PDF
      120,55 kB
      Image Declaration of conformity International 2022-03-07  | Hager Africa

      Declaration of conformity International 2022-03-07

      PDF
      123,68 kB
      Image Declaration of conformity en-GB 2026-08-24  | Hager Africa

      Declaration of conformity en-GB 2026-08-24

      PDF
      165,19 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WXA690 - LED indicator lamp Gallery 230V Red 1 mA
      WXA690
      Lamp for switch gallery 230V blue
    • 2
      WXA606 - MCB 1P 50A 6kA Curve C 230-400V Screw terminal 1 Module
      WXA606
      Label for light indicator gallery 2 modules hotel
    • 3
      WXA602 - Light indicator gallery label Lift 2 modules Matt Non-transparent
      WXA602
      Label for light indicator gallery 2 modules stairs
    • 4
      WXA699 - LED indicator lamp 230V 2.5 mA for 1P plate, pure white, gallery system
      WXA699
      Lamp for socket gallery 250V white
    • 5
      WXA604 - Light indicator label 2-module gallery room matt non-transparent
      WXA604
      Label for light indicator gallery 2 modules WC

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group