The Hager Cover KNX Push Button 2-gang Gallery Night delivers a sleek, durable faceplate for KNX control points. Compatible with Gallery mechanisms, its double rocker enables intuitive two-circuit or scene control. Jet black RAL9005 matt, varnished plastic resists wear; IK05 impact rated. IP20 for indoor use. Snap-on mounting speeds installation and ensures a precise, flush finish. No indicator.
EAN
3250618500066
Packaging
1 Piece
Cover KNX Push Button 4-gang LED Snap-on Gallery Titane IP20 IK05 WXE302N
Complete your system
Must-have accessories
WXT302
KNX push button 2 gang gallery
Compatible products
-
Referenced by 335 products available
Referenced by
Technical properties
Architecture
-
Control/operation elementDouble rocker
Controls and indicators
-
With indicatorNo
Materials
-
ColourJet black
-
RAL code9005
-
Surface finishMatt
-
MaterialPlastic
-
TreatmentVarnished
Dimensions
-
Height45 mm
-
Width45 mm
Connectivity
-
Mounting typeSnap-on mounting
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK05
-
Related Systemsgallery
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WXE302N
Cover KNX push button 2 gang gallery night
PDF -
Declaration of conformity
Declaration
Declaration of conformity International 2022-03-14
PDF127,91 kB
More documentation