The Hager Gallery pilot-wire thermostat rocker in Dune white is a 2‑module rotary control for managing electric heating modes. Made of glossy polycarbonate, it snaps on for fast installation and includes a monitoring window. Sized 45×45 mm, it offers indoor durability (IP20, IK03) and a clean RAL1013 finish—ideal for residential rooms using pilot-wire heating controls.
EAN
3250617196901
Packaging
1 Piece
Complete your system
Must-have accessories
WXF316
Pilot thermostat wire gallery
Compatible products
-
Referenced by 79 products available
Referenced by
Technical properties
Architecture
-
Control/operation elementRotative
Materials
-
ColourWhite
-
RAL code1013
-
Surface finishGlossy
-
MaterialPolycarbonate (PC)
-
TreatmentUntreated
Dimensions
-
Height45 mm
-
Width45 mm
Capacity
-
Number of modules2
Connectivity
-
Mounting typeSnap-on mounting
Equipment
-
Monitoring window/light outletYes
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK03
Identification
-
Assembly arrangementControl element
-
Related Systemsgallery
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WXD316D
Rocker for pilot thermostat wire dune
PDF -
Declaration of conformity
Declaration of conformity en-GB, de-DE 2022-03-07
PDF213,41 kB
More documentation