The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Distri­bu­tion cabinet up to 630 A
    • Equip­ment systems for quadro4 and quadro5
    • UC466PR
    The Hager Quadro.system 2xMCCB vertical kit for H3+ P630 with RCB enables secure, tidy mounting of two MCCBs in distribution panels. Measuring 600x600x200 mm, it offers IP30 protection, Class II insulation, and robust steel construction (RAL 9010, pure white). With 24 × 75 mm height steps, it streamlines panel layout, ensuring safe segregation and space-efficient, indoor installations.
    EAN
    3250616378117
    Packaging
    1 Piece
    • Equip­ment systems for quadro4 and quadro5

    MCCB horizontal kit H3+ P630 with RCB, Quadro.system, 800x300, IP30, Class II UC466PR

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    MCCB horizontal kit H3+ P630 with RCB, Quadro.system, 800x300, IP30, Class II

    UC466PR

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Hinge for distri­bu­tion systems 1 products available

    Compatible products

    • Referenced by 12 products available

    Complete your system

    • Hinge for distri­bu­tion systems
    • UC268

      Hinge, quadro.system, 2 pieces

      €0.00  / *

    Referenced by

    • FM209

      Floor standing steel enclosure, Quadro5, 2010x700x260 mm

      €0.00  / *
    • FM208

      Floor standing steel enclosure, Quadro5, 1860x700x260 mm

      €0.00  / *
    • FM207

      Floor standing steel enclosure, Quadro5, 1710x700x260 mm

      €0.00  / *
    • FM206

      Wall mounting steel enclosure, Quadro5, 1410x700x260 mm

      €0.00  / *
    • FM204

      Wall mounting steel enclosure, Quadro5, 1110x700x260 mm

      €0.00  / *
    • FM203

      Wall mounting steel enclosure, Quadro5, 960x700x260 mm

      €0.00  / *
    • FM202

      Wall mounting steel enclosure, Quadro5, 810x700x260 mm

      €0.00  / *
    • FM201

      Wall mounting steel enclosure, Quadro5, 660x700x260 mm

      €0.00  / *
    • FM205

      Wall mounting steel enclosure, Quadro5, 1260x700x260mm

      €0.00  / *
    • FM200

      Floor standing steel enclosure, Quadro5, 510x700x260 mm

      €0.00  / *
    • FM217

      Floor standing steel enclosure, Quadro5, 1710x700x400 mm

      €0.00  / *
    • FM219

      Floor standing steel enclosure, Quadro5, 2010x700x400 mm

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      600 mm
    • Width
      600 mm
    • Depth
      200 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP30
    • Protec­tion class
      Isol­a­tion class II
    Mater­ials
    • Material
      Steel
    • RAL code
      9010
    • Product colour
      Pure white
    Internal use only
    • Number of 75 mm steps in height per distri­bu­tion panel
      24

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    PEP - Floor standing steel enclosure, Quadro5, 2010x400x260mm (english)
    PDF
    3,54 MB
    REACH declaration UC466PR
    PDF
    RoHS report UC466PR
    PDF

    Downloads

    • Image UC466PR  | Hager Africa

      Product Image UC466PR

    • Product datasheet

      Image Hager Product data sheet UC466PR  | Hager Africa

      Hager Product data sheet UC466PR

      2xMCCB vertical kit, Quadro.system, H3+ P630, 600x600 mm, with RCB

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-04-01  | Hager Africa

      Declaration of conformity en-GB 2026-04-01

      PDF
      538,80 kB
      Image Declaration of conformity en-GB 2026-04-01  | Hager Africa

      Declaration of conformity en-GB 2026-04-01

      PDF
      539,93 kB
      Image Declaration of conformity en-GB 2026-04-02  | Hager Africa

      Declaration of conformity en-GB 2026-04-02

      PDF
      506,23 kB
      Image Declaration of conformity en-GB 2026-04-02  | Hager Africa

      Declaration of conformity en-GB 2026-04-02

      PDF
      503,38 kB
    More documentation

    Discover more of this product range

      5
    • 1
      UC163PP - Horizontal kit 1x MCCB H3+ P160 plug-in Quadro.system 598x198 Class II
      UC163PP
      Vertical kit 2xMCCB H3+P160, Quadro.system, 598x298 mm, plug-in
    • 2
      UC301 - Plain front plate quadro.system 800x800 Steel RAL9010 Varnished IP30
      UC301
      4x 92x92 hole kit, quadro.sys. 600x200 mm
    • 3
      UC162PP - Horizontal dividing upright Venezia D700 Steel 745x30x180 mm
      UC162PP
      Horizontal kit 1xMCCB H3+P160, Quadro.system, 598x198, plug-in
    • 4
      UC234EM - Panel kit 3x92x92 cut-outs quadro.sys 600x200 RAL9010 Class I
      UC234EM
      2x 92x92 hole kit, quadro.sys. 600x200 mm
    • 5
      UC183PP - Vertical kit 2x MCCB H3+ P160 plug-in Quadro Class II RAL9010 600x300x200
      UC183PP
      Vertical kit 3xMCCB H3+P160, Quadro.system, 798x298 mm, plug-in

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group