The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Distri­bu­tion cabinet up to 4000 A
    • Equip­ment systems for quadro evo
    • UC301
    The Hager 4x 92x92 hole kit for quadro.sys (600x200 mm) provides a ready-made panel with four 92x92 cutouts for installing fans, filters, or instruments in enclosures. Made of hot-dip galvanised steel, it offers robust, corrosion-resistant performance. Compact at 200 x 600 x 41 mm, it speeds installation, ensures consistent openings, and supports reliable ventilation or device mounting in control panels.
    EAN
    3250616133013
    Packaging
    1 Piece
    • Equip­ment systems for quadro4 and quadro5
    • Equip­ment systems for quadro evo
    • See more

    Plain front plate quadro.system 800x800 Steel RAL9010 Varnished IP30 UC301

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Plain front plate quadro.system 800x800 Steel RAL9010 Varnished IP30

    UC301

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Hinge for distri­bu­tion systems 1 products available

    Compatible products

    • Referenced by 26 products available

    Complete your system

    • Hinge for distri­bu­tion systems
    • UC268

      Hinge, quadro.system, 2 pieces

      €0.00  / *

    Referenced by

    • FC215

      Back plate, Quadro4, H1200 W620 mm

      €0.00  / *
    • FM219

      Floor standing steel enclosure, Quadro5, 2010x700x400 mm

      €0.00  / *
    • FM218

      Floor standing steel enclosure, Quadro5, 1860x700x400 mm

      €0.00  / *
    • FM217

      Floor standing steel enclosure, Quadro5, 1710x700x400 mm

      €0.00  / *
    • FN031EW

      Top & bottom, quadro evo, 900x600 mm

      €0.00  / *
    • FN029EW

      Top & bottom, quadro evo, 700x600 mm

      €0.00  / *
    • FN020EW

      Top & bottom, quadro evo, 450x600 mm

      €0.00  / *
    • FN032EW

      Top & bottom, quadro evo, 1000x600 mm

      €0.00  / *
    • FC210

      Back plate, Quadro4, H450 W620 mm

      €0.00  / *
    • FC211

      Back plate, Quadro4, H600 W620 mm

      €0.00  / *
    • FC212

      Back plate, Quadro4, H750 W620 mm

      €0.00  / *
    • FC213

      Back plate, Quadro4, H900 W620 mm

      €0.00  / *
    • FC214

      Back plate, Quadro4, H1050 W620 mm

      €0.00  / *
    • FM209

      Floor standing steel enclosure, Quadro5, 2010x700x260 mm

      €0.00  / *
    • FC216

      Back plate, Quadro4, H1350 W620 mm

      €0.00  / *
    • FC218

      Back plate, Quadro4, H1650 W620 mm

      €0.00  / *
    • FC219

      Back plate, Quadro4, H1800 W620 mm

      €0.00  / *
    • FM200

      Floor standing steel enclosure, Quadro5, 510x700x260 mm

      €0.00  / *
    • FM205

      Wall mounting steel enclosure, Quadro5, 1260x700x260mm

      €0.00  / *
    • FM201

      Wall mounting steel enclosure, Quadro5, 660x700x260 mm

      €0.00  / *

    Technical properties

    Mater­ials
    • Material
      Steel
    • Treat­ment
      Hot-dip galvan­ised
    Dimen­sions
    • Height
      200 mm
    • Width
      600 mm
    • Depth
      41 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    PEP - quadro 5 1260x900 (English)
    PDF
    16,08 MB
    REACH declaration UC301
    PDF
    RoHS report UC301
    PDF

    Downloads

    • Image UC301  | Hager Africa

      Product Image UC301

    • Product datasheet

      Image Hager Product data sheet UC301  | Hager Africa

      Hager Product data sheet UC301

      4x 92x92 hole kit,quadro.sys. 600x200 mm

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-09-26

      PDF
      348,14 kB
      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-09-26

      PDF
      360,17 kB
      Image Declaration of conformity International 2024-02-15  | Hager Africa

      Declaration of conformity International 2024-02-15

      PDF
      393,09 kB
      Image Declaration of conformity International 2024-02-15  | Hager Africa

      Declaration of conformity International 2024-02-15

      PDF
      380,56 kB
      Image Declaration of conformity en-GB 2026-04-07  | Hager Africa

      Declaration of conformity en-GB 2026-04-07

      PDF
      441,44 kB
      Image Declaration of conformity en-GB 2026-04-07  | Hager Africa

      Declaration of conformity en-GB 2026-04-07

      PDF
      461,69 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      632,18 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      446,27 kB
    More documentation

    Discover more of this product range

      5
    • 1
      UC2035AMD - Vertical 3x MCCB kit X160 160A Quadro Evo 800x300 Steel RAL9010
      UC2035AMD
      Adjustable DIN rail, quadro evo 200x350
    • 2
      UC2060AMD - Adjustable Symmetrical DIN Rail for Quadro Evo 200x350, 350 mm width
      UC2060AMD
      Adjustable DIN rail, quadro evo 200x600
    • 3
      UC2080AMD - Adjustable Symmetrical DIN Rail Quadro Evo 200x600, 96x600x95 mm
      UC2080AMD
      Adjustable DIN rail, quadro evo 200x800
    • 4
      UC262PWN - Vertical 1x MCCB kit P250 Withdrawable 250A Quadro.system 350x300 mm
      UC262PWN
      Horizontal 1xMCCB kit P250 WITHDRAWABLE, Quadro.system, 600x200 mm
    • 5
      UC183PPN - Vertical 3x MCCB Kit P160 with RCD Quadro.system 160A 600x300 Pure White
      UC183PPN
      Vertical 3xMCCB kit P160 PLUG IN, Quadro.system, 800x300 mm

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group