The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Distri­bu­tion systems
    • Distri­bu­tion cabinet up to 4000 A
    • Equip­ment systems for quadro evo
    • UC2060AMD
    The Hager adjustable DIN rail for Quadro Evo 200x600 enclosures offers a flexible mounting platform for modular devices in distribution and control panels. Its symmetrical profile ensures compatibility with standard equipment. Measuring 96 x 600 x 95 mm, it fits neatly into the board, enabling tidy wiring, space optimization, and quick reconfiguration for residential, commercial, or industrial use.
    EAN
    3250616379749
    VPE
    1 piece
    • Equip­ment systems for quadro evo
    • Distri­bu­tion systems for quadro evo
    • See more

    Adjustable Symmetrical DIN Rail for Quadro Evo 200x350, 350 mm width UC2060AMD

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Adjustable Symmetrical DIN Rail for Quadro Evo 200x350, 350 mm width

    UC2060AMD

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    Technical characteristics

    Dimen­sions
    • Height
      96 mm
    • Width
      600 mm
    • Depth
      95 mm
    Equip­ment
    • Type of DIN rail
      Symmet­rical

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - quadro 5 1260x900 (English)
    PDF
    16,08 MB
    REACH declaration UC2060AMD
    PDF
    RoHS report UC2060AMD
    PDF

    Downloads

    • Image UC2060AMD  | Hager UK

      Product Image UC2060AMD

    • GeneratedProductDatasheet

      Image Hager Product data sheet UC2060AMD  | Hager UK

      Hager Product data sheet UC2060AMD

      Adjustable DIN rail,quadro evo 200x600

      PDF
    • ProductECDeclaration

      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2023-09-26

      PDF
      348,14 kB
      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2023-09-26

      PDF
      360,17 kB
      Image Declaration of conformity International 2024-02-15  | Hager UK

      Declaration of conformity International 2024-02-15

      PDF
      393,09 kB
      Image Declaration of conformity International 2024-02-15  | Hager UK

      Declaration of conformity International 2024-02-15

      PDF
      380,56 kB
      Image Declaration of conformity en-GB 2026-04-07  | Hager UK

      Declaration of conformity en-GB 2026-04-07

      PDF
      441,44 kB
      Image Declaration of conformity en-GB 2026-04-07  | Hager UK

      Declaration of conformity en-GB 2026-04-07

      PDF
      461,69 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager UK

      Declaration of conformity en-GB 2026-07-22

      PDF
      632,18 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager UK

      Declaration of conformity en-GB 2026-07-22

      PDF
      446,27 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      UC9125T - Connection plate Quadro Evo 800A 4P
      UC9125T
      Derivation plate, quadro evo 1250A
    • 2
      UT88A - Busbar terminal brass 160A 4P 1x25-70/3x10-35/8x2.5-25 mm² per pole 9M
      UT88A
      Copper corner connection, quadro.system, 25x5 mm
    • 3
      UC8210BB - Busbar kit Quadro Evo contact protection support for 1x10, 400mm steel
      UC8210BB
      Kit Busbar, quadro evo, 4(2x10)
    • 4
      UC991 - Clamp DIN rail Orion.Plus W800 Steel 620x30x30 mm
      UC991
      Screw, quadro.system, M6x12 mm
    • 5
      UC990 - Domovea basic Web server multi-interface PoE/24V DC 6M DIN IP20
      UC990
      Nut, quadro.system, M5

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group