The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Distri­bu­tion systems
  • Distri­bu­tion cabinet up to 630 A
  • Equip­ment systems for quadro4 and quadro5
  • UC464P
  • Distri­bu­tion systems

MCCB vertical kit, Quadro.system, H3+ P630, 600x400 mm UC464P

EAN
3250616377837
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

MCCB vertical kit, Quadro.system, H3+ P630, 600x400 mm

UC464P

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Hinge for distri­bu­tion systems 1 products available

Compatible products

  • Referenced by 12 products available

Complete your system

  • Hinge for distri­bu­tion systems
  • UC268

    Hinge, quadro.system, 2 pieces

    0.00 €  / *

Referenced by

  • FM209

    Floor standing steel enclosure, Quadro5, 2010x700x260 mm

    0.00 €  / *
  • FM208

    Floor standing steel enclosure, Quadro5, 1860x700x260 mm

    0.00 €  / *
  • FM207

    Floor standing steel enclosure, Quadro5, 1710x700x260 mm

    0.00 €  / *
  • FM206

    Wall mounting steel enclosure, Quadro5, 1410x700x260 mm

    0.00 €  / *
  • FM204

    Wall mounting steel enclosure, Quadro5, 1110x700x260 mm

    0.00 €  / *
  • FM203

    Wall mounting steel enclosure, Quadro5, 960x700x260 mm

    0.00 €  / *
  • FM202

    Wall mounting steel enclosure, Quadro5, 810x700x260 mm

    0.00 €  / *
  • FM201

    Wall mounting steel enclosure, Quadro5, 660x700x260 mm

    0.00 €  / *
  • FM205

    Wall mounting steel enclosure, Quadro5, 1260x700x260mm

    0.00 €  / *
  • FM200

    Floor standing steel enclosure, Quadro5, 510x700x260 mm

    0.00 €  / *
  • FM217

    Floor standing steel enclosure, Quadro5, 1710x700x400 mm

    0.00 €  / *
  • FM219

    Floor standing steel enclosure, Quadro5, 2010x700x400 mm

    0.00 €  / *

Technical properties

Dimen­sions
  • Height
    400 mm
  • Width
    600 mm
  • Depth
    200 mm
Safety
  • Ingress Protec­tion (IP) class
    IP30
Mater­ials
  • Material
    Steel
  • RAL code
    9010

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
Halogen free Yes

Certifications and documents

PEP document en-GB 2024-10-31
PDF
449,71 kB
Hager REACH declaration UC464P
PDF
Hager RoHS report UC464P
PDF

Downloads

  • Image UC464P  | Hager Africa

    Product Image UC464P

  • Product datasheet

    Image Hager Product data sheet UC464P  | Hager Africa

    Hager Product data sheet UC464P

    MCCB vertical kit, Quadro.system, H3+ P630, 600x400 mm

    PDF
More documentation

Discover more of this product range

    5
  • 1
    UC484PD - Vertical kit 3x4P/3x3P MCCB, Quadro.system, H3+ P630, 800x400 mm
    UC484PD
    Vertical kit 3x4P/3x3P MCCB, Quadro.system, H3+ P630, 800x400 mm
  • 2
    UC483PR - MCCB horizontal kit, Quadro.system, H3+ P630, 800x300 mm with RCB
    UC483PR
    MCCB horizontal kit, Quadro.system, H3+ P630, 800x300 mm with RCB
  • 3
    UC466PR - 2xMCCB vertical kit, Quadro.system, H3+ P630, 600x600 mm, with RCB
    UC466PR
    2xMCCB vertical kit, Quadro.system, H3+ P630, 600x600 mm, with RCB
  • 4
    UC464PM - 2xMCCB vertical kit, Quadro.system, H3+ P630, 600x400 mm, motorized
    UC464PM
    2xMCCB vertical kit, Quadro.system, H3+ P630, 600x400 mm, motorized
  • 5
    UC463PR - MCCB horizontal kit, Quadro.system, H3+ P630, 600x300 mm with RCB
    UC463PR
    MCCB horizontal kit, Quadro.system, H3+ P630, 600x300 mm with RCB

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group