The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Building auto­ma­tion
    • Actu­ators
    • Actu­ators for ON/OFF Lighting Control
    • TRM690AU
    The Hager flush-mounted radio output 200W (2-wire + 2 inputs) enables KNX Radio control of lighting or small loads up to 200 W. Compact (40x40x18 mm) for behind-insert installation, it runs on 230 V AC and communicates bidirectionally at 433 MHz. Two local inputs accept wall switches, while a manual switch and factory reset ease commissioning. Screw lift terminals suit 0.5-2.5 mm² conductors. IP20, -15…45 °C. Ideal for retrofits.
    EAN
    3250618502077
    VPE
    1 piece
    • Actu­at­ors, controls, gate­ways, …
    • Actu­ators for ON/OFF Lighting Control
    • Binary input modules
    • See more

    Floor installation column double-sided 0.65 m Clip45 anodized aluminium TRM690AU

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Floor installation column double-sided 0.65 m Clip45 anodized aluminium

    TRM690AU

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    Technical characteristics

    Connectivity
    • Radio protocol
      KNX Radio
    • Receiver category
      2
    • With bus system KNX
      No
    • With bus system KNX radio
      Yes
    Dimen­sions
    • Height
      18 mm
    • Width
      40 mm
    • Depth
      18 mm
    • Built-in depth
      40 mm
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Mater­ials
    • Colour
      Light grey
    Equip­ment
    • Radio frequency bidirec­tional
      Yes
    • With switch for manual switch
      Yes
    Elec­tric current
    • Max. switching current
      1 A
    • Rated current IN
      0.85 A
    Frequency
    • Frequency
      50 - 50 Hz
    • Radio recep­tion frequency
      433 - 433 MHz
    Power
    • Output power
      200 W
    • Power incan­des­cent lamp
      200 - 200 W
    Voltage
    • Oper­ating voltage
      230 - 230 V
    • Rated oper­a­tional voltage Ue
      230 - 230 V
    • System supply voltage
      230 V AC
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Use condi­tions
    • Oper­ating temper­ature
      -15 - 45 °C
    Connec­tion
    • Cross-sec­tion rigid conductor
      0.5 - 2.5 mm²
    • Cross-sec­tion flex­ible conductor
      0.5 - 1.5 mm²
    Texts
    • Func­tion
      Reset func­tion (to factory setting)
    • Install­a­tion mode
      For install­a­tion behind flush-­mounted inserts
    • Type of connec­tion
      With screw-in lift terminals

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    REACH declaration TRM690AU
    PDF
    RoHS report TRM690AU
    PDF

    Downloads

    • Image TRM690AU  | Hager UK

      Product Image TRM690AU

    • GeneratedProductDatasheet

      Image Hager Product data sheet TRM690AU  | Hager UK

      Hager Product data sheet TRM690AU

      Flush mounted radio output 200W 2 wires + 2 inputs

      PDF
    • ProductECDeclaration

      Image Declaration of conformity International 2022-10-04  | Hager UK

      Declaration of conformity International 2022-10-04

      PDF
      146,08 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      TRE202 - Module 2 outputs 10A IP55 KNX radio Quicklink
      TRE202
      Module 2 outputs 10A IP55 KNX radio Quicklink
    • 2
      TRB201 - Module 1 output 16A flush mounted KNX
      TRB201
      Module 1 output 16A flush mounted KNX
    • 3
      TRM694AU - Flush mounted radio  output 4A free of potential + 2 inputs mains powered
      TRM694AU
      Flush mounted radio output 4A free of potential + 2 inputs mains powered
    • 4
      TRM600AU - 360° flush movement/presence detector NO, 230V, 5-1000 lx, 5s-15min delay
      TRM600AU
      Additional Control for latching relay or timer
    • 5
      TRM692AU - Flush-mounted KNX Radio actuator 3A 230V bidirectional 2 inputs mains powered
      TRM692AU
      Flush mounted output 3A for shutters or blinds + 2 inputs

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group