The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Energy manage­ment and monit­oring
  • Energy monit­oring devices
  • Current trans­formers for busbar systems and accessories
  • SRI06005
  • Modular devices
  • Energy manage­ment and monit­oring

Bar/Cable-through Current Transformer BG 413 600/5A 5VA Class 1 SRI06005

EAN
4049857063871
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Bar/Cable-through Current Transformer BG 413 600/5A 5VA Class 1

SRI06005

  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Specific iden­ti­ficaton attrib­utes for Protec­tion
  • Filter Type product
    Plug-in current trans­former
Func­tions
  • Accuracy class
    1
Power
  • Power
    5 VA
  • Total power loss under IN
    4.20 W
Dimen­sions
  • Diameter of opening
    28 mm
  • Height
    78 mm
  • Width
    60 mm
  • Depth
    30 mm
  • Height of opening
    28 mm
  • Width of opening
    40 mm
Connectivity
  • Type of connec­tion
    Screw terminal
Frequency
  • Frequency
    50 - 60 Hz
Voltage
  • Rated insu­la­tion voltage Ui
    3000 V
Use condi­tions
  • Oper­ating temper­ature
    -40 - 40 °C
  • Stor­age/trans­port temper­ature
    -40 - 40 °C
Connec­tion
  • Cross-sec­tion flex­ible conductor
    1.5 - 6 mm²
  • Cross-sec­tion rigid conductor
    1.5 - 6 mm²
Safety
  • Ingress Protec­tion (IP) class
    IP10
Elec­tric current
  • Max. intensity of primary
    600 A
  • Max. intensity of secondary
    5 A
Install­a­tion, mounting
  • Mounting on
    DIN rail, Mounting plate

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

Hager REACH declaration SRI06005
PDF
Hager RoHS report SRI06005
PDF

Downloads

  • Image SRI06005  | Hager Africa

    Product Image SRI06005

  • Product datasheet

    Image undefined  | Hager Africa

    undefined

    PDF
  • Declaration of conformity

    Image EU Declaration of Conformity  | Hager Africa

    EU Declaration of Conformity

    Declaration of conformity en-GB, de-DE 2023-12-11

    PDF
    581,43 kB
More documentation

Discover more of this product range

    5
  • 1
    SRD08005 - Bar/Cable-through Current Transformer BG 613 800/5A 5VA Class 1
    SRD08005
    Bar/Cable-through Current Transformer BG 613 800/5A 5VA Class 1
  • 2
    SRH40005 - Bar/Cable-through Current Transformer BG 1274 4000/5A 15VA Class 1
    SRH40005
    Bar/Cable-through Current Transformer BG 1274 4000/5A 15VA Class 1
  • 3
    SRE12505 - Bar/Cable-through Current Transformer BG 814 1250/5A 15VA Class 1
    SRE12505
    Bar/Cable-through Current Transformer BG 814 1250/5A 15VA Class 1
  • 4
    SRF25005 - Bar/Cable-through Current Transformer BG 1034 2500/5A 30VA Class 1
    SRF25005
    Bar/Cable-through Current Transformer BG 1034 2500/5A 30VA Class 1
  • 5
    SRE20005 - Bar/Cable-through Current Transformer BG 814 2000/5A 15VA Class 1
    SRE20005
    Bar/Cable-through Current Transformer BG 814 2000/5A 15VA Class 1

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group