The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Energy manage­ment and monit­oring
    • Energy monit­oring devices
    • Current trans­formers for busbar systems and accessories
    • SRI04005
    The Hager BG 413 bar/cable-through current transformer converts 400 A to 5 A for accurate metering and protection. Class 1, 5 VA, 50-60 Hz for precise readings. Plug-in with 1.5-6 mm² wiring; 28×40 mm window suits bars/cables; mounts on DIN rail or plate. Robust: 3 kV withstand, 720 V max, -40…40 °C, Ith 60×Ipr, Idyn 2.5×Ith, FS5. Ideal for switchboards and energy monitoring.
    EAN
    4049857250004
    VPE
    1 piece
    • Current trans­formers for busbar systems and accessories
    • Current trans­formers for busbar systems and accessories
    • See more

    Plug-in Bar/Cable-through CT 600/5A 5VA Class 1, 28mm window, DIN-rail mount SRI04005

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Plug-in Bar/Cable-through CT 600/5A 5VA Class 1, 28mm window, DIN-rail mount

    SRI04005

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    Technical characteristics

    Specific iden­ti­ficaton attrib­utes for Protec­tion
    • Filter Type product
      Plug-in current trans­former
    Func­tions
    • Accuracy class
      1
    Power
    • Power
      5 VA
    • Power dissip­a­tion at IN
      4 W
    Dimen­sions
    • Diameter of opening
      28 mm
    • Height
      78 mm
    • Width
      60 mm
    • Depth
      30 mm
    • Height of opening
      28 mm
    • Width of opening
      40 mm
    Connectivity
    • Type of connec­tion
      Wire connec­tion
    Frequency
    • Frequency
      50 - 60 Hz
    Voltage
    • Rated power­-­fre­quency with­stand voltage (r.m.s.)
      3000 V
    • Max. oper­ating voltage
      720 V
    Use condi­tions
    • Oper­ating temper­ature
      -40 - 40 °C
    • Stor­age/trans­port temper­ature
      -40 - 40 °C
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      1.5 - 6 mm²
    • Cross-sec­tion rigid conductor
      1.5 - 6 mm²
    Safety
    • Ingress Protec­tion (IP) class
      IP10
    • Insu­lating class
      E
    Elec­tric current
    • Rated primary current (Ipr)
      400 A
    • Rated secondary current (Isr)
      5 A
    • Rated current IN
      400 A
    • Rated continuous thermal current
      1,2*Ipr
    • Rated short-­time thermal current (Ith/1s)
      60*Ipr
    • Rated dynamic current
      2.5*Ith
    • Over voltage limiting factor
      FS 5
    Install­a­tion, mounting
    • Mounting on
      DIN rail, Mounting plate

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    REACH declaration SRI04005
    PDF
    RoHS report SRI04005
    PDF

    Downloads

    • Image SRI04005  | Hager UK

      Product Image SRI04005

    • GeneratedProductDatasheet

      Image Hager Product data sheet SRI04005  | Hager UK

      Hager Product data sheet SRI04005

      Bar/Cable-through Current Transformer BG 413 400/5A 5VA Class 1

      PDF
    • ProductECDeclaration

      Image Declaration of conformity en-GB 2026-07-22  | Hager UK

      Declaration of conformity en-GB 2026-07-22

      PDF
      281,96 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      SRD15005 - Current transformer Bar/Cable-through 100/5A 2.5VA Class 1 plug-in BG113
      SRD15005
      Bar/Cable-through Current Transformer BG 613 1500/5A 5VA Class 1
    • 2
      SRZH01 - Touch-up pencil RAL 9010 Pure White 9 ml
      SRZH01
      Current Transformer - DIN rail mounting Accessory for BG xx3
    • 3
      SRF12505 - Current Transformer Bar/Cable-through 1600/5A 30VA Class 1 Plug-in BG1034
      SRF12505
      Bar/Cable-through Current Transformer BG 1034 1250/5A 15VA Class 1
    • 4
      SRA02005 - Bar/Cable-through Current Transformer 250/5A 2.5VA Class 1 Plug-in BG113
      SRA02005
      Bar/Cable-through Current Transformer BG 113 200/5A 2, 5VA Class 1
    • 5
      SRH40005 - Earth leakage add-on block 2P 63A 1A AC S Class 230-400V 2 modules
      SRH40005
      Bar/Cable-through Current Transformer BG 1274 4000/5A 15VA Class 1

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group