The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Energy manage­ment and monit­oring
    • Energy monit­oring devices
    • Current trans­formers for busbar systems and accessories
    • SRA00755
    The Hager BG113 bar/cable-through current transformer delivers Class 1 accuracy at 75/5 A, 1.5 VA for metering and protection in LV panels. Plug-in, wire connection, 20×29.5 mm window, DIN rail or plate mounting. 50-60 Hz, up to 720 V, 3 kV withstand. Robust ratings: 1.2×In continuous, 60×In/1 s thermal, 2.5×Ith dynamic, FS5. Compact 70×49.5×30 mm, -40 to 40°C, 0.8 W loss. Reliable, space-saving current capture on bars or cables.
    EAN
    4049857139293
    VPE
    1 piece
    • Current trans­formers for busbar systems and accessories
    • Current trans­formers for busbar systems and accessories
    • See more

    Plug-in Bar/Cable-through Current Transformer 100/5A 2.5VA Class 1 20mm SRA00755

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Plug-in Bar/Cable-through Current Transformer 100/5A 2.5VA Class 1 20mm

    SRA00755

    • Accessories
    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    product.page.accessories.title

    product.page.accessories.associated-products

    • DIN rail adapter 1 product.page.accessories.products-available

    product.page.accessories.title-modal

    • DIN rail adapter
    • SRZH01

      Current Transformer - DIN rail mounting Accessory for BG xx3

      €0.00  / *

    Technical characteristics

    Specific iden­ti­ficaton attrib­utes for Protec­tion
    • Filter Type product
      Plug-in current trans­former
    Func­tions
    • Accuracy class
      1
    Power
    • Power
      1.50 VA
    • Power dissip­a­tion at IN
      0.80 W
    Dimen­sions
    • Height
      70 mm
    • Width
      49.50 mm
    • Depth
      30 mm
    • Height of opening
      20 mm
    • Width of opening
      29.50 mm
    Connectivity
    • Type of connec­tion
      Wire connec­tion
    Frequency
    • Frequency
      50 - 60 Hz
    Voltage
    • Rated power­-­fre­quency with­stand voltage (r.m.s.)
      3000 V
    • Max. oper­ating voltage
      720 V
    Use condi­tions
    • Oper­ating temper­ature
      -40 - 40 °C
    • Stor­age/trans­port temper­ature
      -40 - 40 °C
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      1.5 - 6 mm²
    • Cross-sec­tion rigid conductor
      1.5 - 6 mm²
    Safety
    • Ingress Protec­tion (IP) class
      IP10
    • Insu­lating class
      E
    Elec­tric current
    • Rated primary current (Ipr)
      75 A
    • Rated secondary current (Isr)
      5 A
    • Rated current IN
      75 A
    • Rated continuous thermal current
      1,2*Ipr
    • Rated short-­time thermal current (Ith/1s)
      60*Ipr
    • Rated dynamic current
      2.5*Ith
    • Over voltage limiting factor
      FS 5
    Install­a­tion, mounting
    • Mounting on
      DIN rail, Mounting plate

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    REACH declaration SRA00755
    PDF
    RoHS report SRA00755
    PDF

    Downloads

    • Image SRA00755  | Hager UK

      Product Image SRA00755

    • GeneratedProductDatasheet

      Image Hager Product data sheet SRA00755  | Hager UK

      Hager Product data sheet SRA00755

      Bar/Cable-through Current Transformer BG 113 75/5A 1,5VA Class 1

      PDF
    • ProductECDeclaration

      Image Declaration of conformity en-GB 2026-07-22  | Hager UK

      Declaration of conformity en-GB 2026-07-22

      PDF
      281,96 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      SRA01255 - Plug-in Current Transformer Bar/Cable-through 200/5A 2.5VA Class 1 BG113
      SRA01255
      Bar/Cable-through Current Transformer BG 113 125/5A 2, 5VA Class 1
    • 2
      SRI04005 - Plug-in Bar/Cable-through CT 600/5A 5VA Class 1, 28mm window, DIN-rail mount
      SRI04005
      Bar/Cable-through Current Transformer BG 413 400/5A 5VA Class 1
    • 3
      SRD10005 - Plug-in bar/cable CT BG413 300/5A 5VA Class 1 28x40mm window DIN-rail
      SRD10005
      Bar/Cable-through Current Transformer BG 613 1000/5A 5VA Class 1
    • 4
      SRC06005 - Bar/Cable-Through CT BG213 50/5A 1.5VA Class 1 20mm window DIN rail
      SRC06005
      Bar/Cable-through Current Transformer BG 113 600/5A 5VA Class 1
    • 5
      SRF16005 - Current Transformer 2000/5A 30VA Class 1 Plug-in Bar/Cable-through
      SRF16005
      Bar/Cable-through Current Transformer BG 1034 1600/5A 30VA Class 1

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group