The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Energy manage­ment and monit­oring
    • Energy monit­oring devices
    • Current trans­formers for busbar systems and accessories
    • SRG40005
    The Hager BG1254 bar/cable-through current transformer converts 4000 A primary to 5 A secondary for metering and protection. Class 1 accuracy, 15 VA burden, FS5. Large 98 x 122 mm window suits busbars or cables; plug-in wiring 1.5-6 mm². Mounts on DIN rail or plate. 50-60 Hz, up to 720 V, 3 kV withstand, Class F, IP10. Withstands 60×Ipr/1 s and 2.5×Ith dynamic. Operates -40…40 °C.
    EAN
    4049857139491
    VPE
    1 piece
    • Current trans­formers for busbar systems and accessories
    • Current trans­formers for busbar systems and accessories
    • See more

    Bar/Cable-through Current Transformer 4000/5A 15VA Class 1 Plug-in BG 1274 SRG40005

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Bar/Cable-through Current Transformer 4000/5A 15VA Class 1 Plug-in BG 1274

    SRG40005

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    Technical characteristics

    Specific iden­ti­ficaton attrib­utes for Protec­tion
    • Filter Type product
      Plug-in current trans­former
    Func­tions
    • Accuracy class
      1
    Power
    • Power
      15 VA
    • Power dissip­a­tion at IN
      22 W
    Dimen­sions
    • Diameter of opening
      98 mm
    • Height
      198 mm
    • Width
      160 mm
    • Depth
      40 mm
    • Height of opening
      98 mm
    • Width of opening
      122 mm
    Connectivity
    • Type of connec­tion
      Wire connec­tion
    Frequency
    • Frequency
      50 - 60 Hz
    Voltage
    • Rated power­-­fre­quency with­stand voltage (r.m.s.)
      3000 V
    • Max. oper­ating voltage
      720 V
    Use condi­tions
    • Oper­ating temper­ature
      -40 - 40 °C
    • Stor­age/trans­port temper­ature
      -40 - 40 °C
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      1.5 - 6 mm²
    • Cross-sec­tion rigid conductor
      1.5 - 6 mm²
    Safety
    • Ingress Protec­tion (IP) class
      IP10
    • Insu­lating class
      F
    Elec­tric current
    • Rated primary current (Ipr)
      4000 A
    • Rated secondary current (Isr)
      5 A
    • Rated current IN
      4000 A
    • Rated continuous thermal current
      1,2*Ipr
    • Rated short-­time thermal current (Ith/1s)
      60*Ipr
    • Rated dynamic current
      2.5*Ith
    • Over voltage limiting factor
      FS 5
    Install­a­tion, mounting
    • Mounting on
      DIN rail, Mounting plate

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    REACH declaration SRG40005
    PDF
    Hager RoHS report SRG40005
    PDF

    Downloads

    • Image SRG40005  | Hager UK

      Product Image SRG40005

    • GeneratedProductDatasheet

      Image Hager Product data sheet SRG40005  | Hager UK

      Hager Product data sheet SRG40005

      Bar/Cable-through Current Transformer BG 1254 4000/5A 15VA Class 1

      PDF
    • ProductECDeclaration

      Image Declaration of conformity en-GB 2026-07-22  | Hager UK

      Declaration of conformity en-GB 2026-07-22

      PDF
      281,96 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      SRA02005 - Bar/Cable-through Current Transformer 250/5A 2.5VA Class 1 Plug-in BG113
      SRA02005
      Bar/Cable-through Current Transformer BG 113 200/5A 2, 5VA Class 1
    • 2
      SRH40005 - Earth leakage add-on block 2P 63A 1A AC S Class 230-400V 2 modules
      SRH40005
      Bar/Cable-through Current Transformer BG 1274 4000/5A 15VA Class 1
    • 3
      SRZH01 - Touch-up pencil RAL 9010 Pure White 9 ml
      SRZH01
      Current Transformer - DIN rail mounting Accessory for BG xx3
    • 4
      SRF12505 - Current Transformer Bar/Cable-through 1600/5A 30VA Class 1 Plug-in BG1034
      SRF12505
      Bar/Cable-through Current Transformer BG 1034 1250/5A 15VA Class 1
    • 5
      SRA00505 - Plug-in current transformer 125/5A 2.5VA Class 1 DIN-rail BG113
      SRA00505
      Bar/Cable-through Current Transformer BG 213 50/5A 1, 5VA Class 1

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group