The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Energy manage­ment and monit­oring
    • Energy monit­oring devices
    • Current trans­formers for busbar systems and accessories
    • SRF16005
    The Hager BG 1034 bar/cable-through current transformer 1600/5 A, 30 VA, Class 1 provides accurate metering and protection on busbars or cables. Plug-in design and 85×101 mm window ease retrofit. Mounts on DIN rail or plate. 50-60 Hz, 3 kV insulation, FS5. Withstands 60×Ipr/1 s (Ith) and 2.5×Ith dynamic; continuous 1.2×Ipr. Wire connection 1.5-6 mm². Operating -40 to 40 °C.
    EAN
    4049857139453
    Packaging
    1 Piece
    • Current trans­formers for busbar systems and accessories
    • Current trans­formers for busbar systems and accessories
    • See more

    Current Transformer 2000/5A 30VA Class 1 Plug-in Bar/Cable-through SRF16005

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Current Transformer 2000/5A 30VA Class 1 Plug-in Bar/Cable-through

    SRF16005

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Specific iden­ti­ficaton attrib­utes for Protec­tion
    • Filter Type product
      Plug-in current trans­former
    Func­tions
    • Accuracy class
      1
    Power
    • Power
      30 VA
    • Power dissip­a­tion at IN
      11 W
    Dimen­sions
    • Diameter of opening
      85 mm
    • Height
      160 mm
    • Width
      135 mm
    • Depth
      40 mm
    • Height of opening
      85 mm
    • Width of opening
      101 mm
    Connectivity
    • Type of connec­tion
      Wire connec­tion
    Frequency
    • Frequency
      50 - 60 Hz
    Voltage
    • Rated power­-­fre­quency with­stand voltage (r.m.s.)
      3000 V
    • Max. oper­ating voltage
      720 V
    Use condi­tions
    • Oper­ating temper­ature
      -40 - 40 °C
    • Stor­age/trans­port temper­ature
      -40 - 40 °C
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      1.5 - 6 mm²
    • Cross-sec­tion rigid conductor
      1.5 - 6 mm²
    Safety
    • Ingress Protec­tion (IP) class
      IP10
    • Insu­lating class
      F
    Elec­tric current
    • Rated primary current (Ipr)
      1600 A
    • Rated secondary current (Isr)
      5 A
    • Rated current IN
      1600 A
    • Rated continuous thermal current
      1,2*Ipr
    • Rated short-­time thermal current (Ith/1s)
      60*Ipr
    • Rated dynamic current
      2.5*Ith
    • Over voltage limiting factor
      FS 5
    Install­a­tion, mounting
    • Mounting on
      DIN rail, Mounting plate

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration SRF16005
    PDF
    RoHS report SRF16005
    PDF

    Downloads

    • Image SRF16005  | Hager Africa

      Product Image SRF16005

    • Product datasheet

      Image Hager Product data sheet SRF16005  | Hager Africa

      Hager Product data sheet SRF16005

      Bar/Cable-through Current Transformer BG 1034 1600/5A 30VA Class 1

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      281,96 kB
    More documentation

    Discover more of this product range

      5
    • 1
      SRD15005 - Current transformer Bar/Cable-through 100/5A 2.5VA Class 1 plug-in BG113
      SRD15005
      Bar/Cable-through Current Transformer BG 613 1500/5A 5VA Class 1
    • 2
      SRZH01 - Touch-up pencil RAL 9010 Pure White 9 ml
      SRZH01
      Current Transformer - DIN rail mounting Accessory for BG xx3
    • 3
      SRF12505 - Current Transformer Bar/Cable-through 1600/5A 30VA Class 1 Plug-in BG1034
      SRF12505
      Bar/Cable-through Current Transformer BG 1034 1250/5A 15VA Class 1
    • 4
      SRA02005 - Bar/Cable-through Current Transformer 250/5A 2.5VA Class 1 Plug-in BG113
      SRA02005
      Bar/Cable-through Current Transformer BG 113 200/5A 2, 5VA Class 1
    • 5
      SRH40005 - Earth leakage add-on block 2P 63A 1A AC S Class 230-400V 2 modules
      SRH40005
      Bar/Cable-through Current Transformer BG 1274 4000/5A 15VA Class 1

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group