The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Wall trunking solu­tions for resid­en­tial
    • Skirting ducts
    • SL200802D3
    EAN
    4012740895002
    Packaging
    18 Meters
    • Skirting ducts

    Recy30% Trunking lid SL20080 mable SL200802D3

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Recy30% Trunking lid SL20080 mable

    SL200802D3

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products

    Complete your system

    Must-have accessories

    Previous
    Previous
    SL200801
    SL200801
    Recy30% Trunking base SL20080 black
    Add to a list
    Add to a list

    Optional accessories

  • See more (8)
    • Trans­ition piece/junc­tion piece for skirting duct 1 products available
    • End piece for skirting duct 1 products available
    • Appli­ance box for skirting duct 2 products available
    • Joint cover for skirting duct 1 products available
    • Internal corner for skirting duct 1 products available
    • External corner for skirting duct 1 products available

    Complete your system

    • Trans­ition piece/junc­tion piece for skirting duct
    • End piece for skirting duct
    • Appli­ance box for skirting duct
    • Joint cover for skirting duct
    • Internal corner for skirting duct
    • External corner for skirting duct
    • Accessory box coup­ling for skirting duct
    • SL2008081D1

      Adaptor for trunking SL 20x80mm and EK 40x40mm alu

      €0.00  / *
    • SL200806D3

      End cap for trunking tehalit.SL 20x80mm mable

      €0.00  / *
    • SL20080911D1

      acc.box univ. SL20080 alu

      €0.00  / *
    • SL200809119011

      acc.box univ. SL20080 black

      €0.00  / *
    • SL200807D3

      Joint cover for trunking tehalit.SL 20x80mm mable

      €0.00  / *
    • SL200804D3

      Internal corner VDI for trunking tehalit.SL 20x80mm mable

      €0.00  / *
    • SL200803D3

      External corner VDI for trunking tehalit.SL 20x80mm mable

      €0.00  / *
    • SL20080AD3

      acc.box coupling SL20080 mable

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      80 mm
    • Width
      20 mm
    • Length
      2000 mm
    Mater­ials
    • Material
      Polyvinyl­chloride (PVC)
    • Colour
      Maple
    Cover, door
    • Lid with soft lip
      Without soft lip
    Equip­ment
    • With carpet border
      No
    • With protective film
      Yes

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Skirting trunking SL (containing 30% recycled PVC in trunking base and cover) (English)
    PDF
    406,73 kB
    REACH declaration SL200802D3
    PDF
    RoHS report SL200802D3
    PDF

    Downloads

    • Image SL200802D3  | Hager Africa

      Product Image SL200802D3

    • Product licence

      Image Product_Licence_NF004_1078_SL  | Hager Africa

      Product_Licence_NF004_1078_SL

      Product licence International 2021-02-12

      PDF
      1,08 MB
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2017-01-13

      PDF
      21,73 kB
      Image EU-Declaration SL T046A FR_EN 26072019  | Hager Africa

      EU-Declaration SL T046A FR_EN 26072019

      Declaration of conformity International 2019-08-23

      PDF
      48,54 kB
    More documentation

    Discover more of this product range

      5
    • 1
      SL200804D2 - tehalit.SL internal corner VDI 20x80 ABS Maple IP40 IK07 Adjustable 83-135°
      SL200804D2
      Internal corner VDI for trunking tehalit.SL 20x80mm beech
    • 2
      SL200557D1 - Joint cover overlapping tehalit SL 20x55 Beech PC-ABS IP40 IK07
      SL200557D1
      Joint cover for trunking tehalit.SL 20x55mm alu
    • 3
      SL200556D3 - Steel mounting plate Orion.Plus 480x243x2 mm Sendzimir galvanised
      SL200556D3
      End cap for trunking tehalit.SL 20x115mm mable
    • 4
      SL200806D2 - End cap tehalit.SL trunking 20x80 Maple PC-ABS IP40 IK07 Left/Right
      SL200806D2
      End cap for trunking tehalit.SL 20x80mm beech
    • 5
      SL200803D1 - External corner VDI SL 20x80 Beech adjustable 83-135° IP40 IK07 ABS
      SL200803D1
      External corner VDI for trunking tehalit.SL 20x80mm alu

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group