The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Wall trunking solu­tions for resid­en­tial
    • Skirting ducts
    • SL200806D3
    The Hager tehalit.SL 20x80mm Maple end cap provides a clean, protected termination for SL Standard 20x80 trunking. Made of durable PC-ABS with an overlapping design, it ensures neat alignment and reduced dust ingress (IP40) with IK07 impact resistance. Mountable on left or right ends for flexible installation, it delivers a seamless, aesthetic finish for residential and commercial runs.
    EAN
    4012740895286
    Packaging
    1 Piece
    • Skirting ducts

    Cable retainer LF/LFP 110mm click-mount PC-ABS Black for LFF 40x110/60x110 SL200806D3

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Cable retainer LF/LFP 110mm click-mount PC-ABS Black for LFF 40x110/60x110

    SL200806D3

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      80 mm
    • Width
      20 mm
    Mater­ials
    • Material
      PC-ABS
    • Colour
      Maple
    Safety
    • Ingress Protec­tion (IP) class
      IP40
    • Impact resist­ance IK
      IK07
    Install­a­tion, mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Left, Right
    Config­ur­a­tion
    • Over­lap­ping
      Yes
    Equip­ment
    • With carpet border
      No
    • Related Series
      SL Standard 20x80

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Skirting trunking SL (containing 30% recycled PVC in trunking base and cover) (English)
    PDF
    406,73 kB
    REACH declaration SL200806D3
    PDF
    RoHS report SL200806D3
    PDF

    Downloads

    • Image SL200806D3  | Hager Africa

      Product Image SL200806D3

    • Product datasheet

      Image Hager Product data sheet SL200806D3  | Hager Africa

      Hager Product data sheet SL200806D3

      End cap for trunking tehalit.SL 20x80mm mable

      PDF
    • Product licence

      Image Product_Licence_NF004_1078_SL  | Hager Africa

      Product_Licence_NF004_1078_SL

      Product licence International 2021-02-12

      PDF
      1,08 MB
    More documentation

    Discover more of this product range

      5
    • 1
      SL2011549016 - Universal accessory box SL20115 Traffic White IP40 IK07 Standard 60 mm
      SL2011549016
      Internal corner VDI for trunking tehalit.SL 20x115mm traffic white
    • 2
      SL2008049016 - Universal accessory box SL20080 Traffic white IP40 IK07 60mm horizontal
      SL2008049016
      Internal corner VDI for trunking tehalit.SL 20x80mm traffic white
    • 3
      SL2011569016 - Accessory box coupling SL Standard 20x115 Overlapping Traffic white RAL9016
      SL2011569016
      End cap for trunking tehalit.SL 20x115mm traffic white
    • 4
      SL2011529016 - Trunking lid SL20080 80x20mm 2m PVC Traffic white RAL 9016, no soft lip
      SL2011529016
      Trunking lid SL20115 traffic white
    • 5
      SL2005529016 - Operating shaft 14x14 mm to 10x10 mm, length 500 mm
      SL2005529016
      Trunking lid SL20055 traffic white

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group